|
|
VCXG-24C
Nr artykułu: 11165943
|
Sensor data
- Sony IMX249 Gen1
- Color
- 1/1.2" CMOS
- Global shutter
- 1920 × 1200 px
- 5.86 × 5.86 µm
- 39 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-24M
Nr artykułu: 11165944
|
Sensor data
- Sony IMX249 Gen1
- Mono
- 1/1.2" CMOS
- Global shutter
- 1920 × 1200 px
- 5.86 × 5.86 µm
- 38 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-24C
Nr artykułu: 11165816
|
Sensor data
- Sony IMX249 Gen1
- Color
- 1/1.2" CMOS
- Global shutter
- 1920 × 1200 px
- 5.86 × 5.86 µm
- 38,5 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXU-24M
Nr artykułu: 11165817
|
Sensor data
- Sony IMX249 Gen1
- Mono
- 1/1.2" CMOS
- Global shutter
- 1920 × 1200 px
- 5.86 × 5.86 µm
- 38,5 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VEXU-24C
Nr artykułu: 11151568
|
Sensor data
- Sony IMX249 Gen1
- Color
- 1/1.2" CMOS
- Global shutter
- 1920 × 1200 px
- 5.86 × 5.86 µm
- 38 fps
|
Data interface
|
|
Process Synchronization
|
|
|
|
|
|
|
VEXU-24M
Nr artykułu: 11151567
|
Sensor data
- Sony IMX249 Gen1
- Mono
- 1/1.2" CMOS
- Global shutter
- 1920 × 1200 px
- 5.86 × 5.86 µm
- 38 fps
|
Data interface
|
|
Process Synchronization
|
|
|
|
|