|
|
VCXG-82C
Nr artykułu: 11702862
|
Sensor data
- Sony IMX546 Gen4
- Color
- 2/3″ CMOS
- Global shutter
- 2848 × 2832 px
- 2.74 × 2.74 µm
- 15 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-82C.I
Nr artykułu: 11703346
|
Sensor data
- Sony IMX546 Gen4
- Color
- 2/3″ CMOS
- Global shutter
- 2848 × 2832 px
- 2.74 × 2.74 µm
- 15 fps
|
Data interface
|
Auto Functions
- Exposure Auto
- Gain Auto
- White Balance Auto
- Color Transformation Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-82M
Nr artykułu: 11702861
|
Sensor data
- Sony IMX546 Gen4
- Mono
- 2/3″ CMOS
- Global shutter
- 2848 × 2832 px
- 2.74 × 2.74 µm
- 15 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|
|
|
VCXG-82M.I
Nr artykułu: 11703347
|
Sensor data
- Sony IMX546 Gen4
- Mono
- 2/3″ CMOS
- Global shutter
- 2848 × 2832 px
- 2.74 × 2.74 µm
- 15 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
|
|
|
|
|