• Obraz
  • Nazwa produktu
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588
Chunk data inside transferred image
Zresetuj filtr

Filtruj według atrybutów

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Time synchronization IEEE 1588

Obraz Nazwa produktu Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
VCXG-02C

Nr artykułu: 11165843

Sensor data
  • onsemi PYTHON300
  • Color
  • 1/4″ CMOS
  • Global shutter
  • 640 × 480 px
  • 4.8 × 4.8 µm
  • 403 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-02M

Nr artykułu: 11165842

Sensor data
  • onsemi PYTHON300
  • Mono
  • 1/4″ CMOS
  • Global shutter
  • 640 × 480 px
  • 4.8 × 4.8 µm
  • 403 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-04C

Nr artykułu: 11183217

Sensor data
  • Sony IMX287 Gen2
  • Color
  • 1/2.9″ CMOS
  • Global shutter
  • 720 × 540 px
  • 6.9 × 6.9 µm
  • 318 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-04M

Nr artykułu: 11183216

Sensor data
  • Sony IMX287 Gen2
  • Mono
  • 1/2.9″ CMOS
  • Global shutter
  • 720 × 540 px
  • 6.9 × 6.9 µm
  • 318 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-124C

Nr artykułu: 11172609

Sensor data
  • Sony IMX304 Gen2
  • Color
  • 1.1″ CMOS
  • Global shutter
  • 4096 × 3000 px
  • 3.45 × 3.45 µm
  • 9 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-124M

Nr artykułu: 11172630

Sensor data
  • Sony IMX304 Gen2
  • Mono
  • 1.1″ CMOS
  • Global shutter
  • 4096 × 3000 px
  • 3.45 × 3.45 µm
  • 9 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-127C

Nr artykułu: 11702864

Sensor data
  • Sony IMX545 Gen4
  • Color
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-127C.I

Nr artykułu: 11702870

Sensor data
  • Sony IMX545 Gen4
  • Color
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-127M

Nr artykułu: 11702863

Sensor data
  • Sony IMX545 Gen4
  • Mono
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-127M.I

Nr artykułu: 11702871

Sensor data
  • Sony IMX545 Gen4
  • Mono
  • 1/1.1" CMOS
  • Global shutter
  • 4096 × 2992 px
  • 2.74 × 2.74 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-13C

Nr artykułu: 11164974

Sensor data
  • onsemi PYTHON1300
  • Color
  • 1/2″ CMOS
  • Global shutter
  • 1280 × 1024 px
  • 4.8 × 4.8 µm
  • 94 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-13M

Nr artykułu: 11164973

Sensor data
  • onsemi PYTHON1300
  • Mono
  • 1/2″ CMOS
  • Global shutter
  • 1280 × 1024 px
  • 4.8 × 4.8 µm
  • 94 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-13NIR

Nr artykułu: 11701179

Sensor data
  • onsemi PYTHON1300
  • NIR
  • 1/2″ CMOS
  • Global shutter
  • 1280 × 1024 px
  • 4.8 × 4.8 µm
  • 94 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-15C

Nr artykułu: 11182959

Sensor data
  • Sony IMX273 Gen2
  • Color
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-15C.I

Nr artykułu: 11194702

Sensor data
  • Sony IMX273 Gen2
  • Color
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-15C.I.XT

Nr artykułu: 11194679

Sensor data
  • Sony IMX273 Gen2
  • Color
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-15M

Nr artykułu: 11182970

Sensor data
  • Sony IMX273 Gen2
  • Mono
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-15M.I

Nr artykułu: 11194318

Sensor data
  • Sony IMX273 Gen2
  • Mono
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-15M.I.XT

Nr artykułu: 11194678

Sensor data
  • Sony IMX273 Gen2
  • Mono
  • 1/2.9″ CMOS
  • Global shutter
  • 1440 × 1080 px
  • 3.45 × 3.45 µm
  • 79 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-201C.R

Nr artykułu: 11172631

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-201C.R.I

Nr artykułu: 11702885

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-201C.R.I.XT

Nr artykułu: 11702886

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-201M.R

Nr artykułu: 11194343

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-201M.R.I

Nr artykułu: 11702883

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-201M.R.I.XT

Nr artykułu: 11702884

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-204C

Nr artykułu: 11702867

Sensor data
  • Sony IMX541 Gen4
  • Color
  • 1.1″ CMOS
  • Global shutter
  • 4480 × 4496 px
  • 2.74 × 2.74 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-204M

Nr artykułu: 11702866

Sensor data
  • Sony IMX541 Gen4
  • Mono
  • 1.2″ CMOS
  • Global shutter
  • 4480 × 4496 px
  • 2.74 × 2.74 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-23C

Nr artykułu: 11165942

Sensor data
  • Sony IMX174 Gen1
  • Color
  • 1/1.2" CMOS
  • Global shutter
  • 1920 × 1200 px
  • 5.86 × 5.86 µm
  • 53 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-23M

Nr artykułu: 11165941

Sensor data
  • Sony IMX174 Gen1
  • Mono
  • 1/1.2" CMOS
  • Global shutter
  • 1920 × 1200 px
  • 5.86 × 5.86 µm
  • 53 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się
VCXG-241C

Nr artykułu: 11702241

Sensor data
  • Sony IMX540 Gen4
  • Color
  • 1.2″ CMOS
  • Global shutter
  • 5312 × 4592 px
  • 2.74 × 2.74 µm
  • 5 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Dowiadywać się

czy nie znalazłaś tego, czego szukałaś?

Na szczyt