|
|
VLXT-490C.I.EF
Nr artykułu: 11705805
|
Sensor data
- Gpixel GMAX3249
- Color
- 2.3″ CMOS
- Global shutter
- 7008 × 7000 px
- 3.2 × 3.2 µm
- 23 fps
|
Data interface
|
Auto Functions
- Gain Auto
- Exposure Auto
- Color Transformation Auto
- White Balance Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- RS232
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|
|
|
VLXT-650C.I.EF
Nr artykułu: 11701461
|
Sensor data
- Gpixel GMAX3265
- Color
- 2.3″ CMOS
- Global shutter
- 9344 × 7000 px
- 3.2 × 3.2 µm
- 18 fps
|
Data interface
|
Auto Functions
- Gain Auto
- Exposure Auto
- Color Transformation Auto
- White Balance Auto
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
- RS232
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
|
|
|