Technical data
General data
Mounting type
  • Quasi-flush
Special type
  • Linearized
Type
  • Distance measuring
Measuring distance Sd
  • 0 … 3 mm
Resolution
  • < 0.005 mm (High Accuracy Mode)
Repeat accuracy
  • 0.01 mm
Adjustment
  • IO-Link
Teach
  • Single point, Two point, Window
Linearity error
  • ± 10 µm (S = 0 ... 2 mm)
  • ± 90 µm (S = 0 ... 3 mm)
Temperature drift
  • ± 2 % (Full Scale; S = 0 ... 2 mm)
  • ± 6 % (Full Scale; S = 0 ... 3 mm)
Hysteresis
  • < 99 % (adjustable)
Electrical data
Response time (factory characteristic)
  • < 1 ms
Switching frequency
  • 1.25 kHz
Voltage supply range +Vs
  • 8 … 30 VDC
Current consumption max. (no load)
  • 15 mA
Output circuit
  • PNP
  • Push-pull
  • IO-Link
Output current
  • < 50 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Rectangular
Housing material
  • Stainless steel
Dimension
  • 8 mm
Housing length
  • 24.6 mm
Connection types
  • Flylead connector PUR M8, L=200 mm
Tightening torque max.
  • 0.8 Nm
Ambient conditions
Operating temperature
  • -20 … +70 °C
Protection class
  • IP 67
Communication interface
Interface
  • IO-Link V1.1
Baud rate
  • 230,4 kBaud (COM 3)
Cycle time
  • ≥ 0.6 ms
Process data length
  • 32 Bit
Process data structure
  • Bit 0 = SSC1 (distance)
  • Bit 1 = SSC2 (distance)
  • Bit 3 = alarm
  • Bit 4 = SSC3 (frequency)
  • Bit 5 = SSC4 (counter)
  • Bit 16-31 = 16 Bit measurement
IO-Link port type
  • Class A
Adjustable parameters
  • Measuring range
  • Switching point
  • Switching hysteresis
  • Measured value filtering
  • Time filters
  • Output logic
  • Output circuit
  • Counter
  • Deactivate the sensor element
Additional data
  • Distance
  • Frequency
  • Operating cycles
  • Operating hours
  • Boot cycles
  • Operating voltage
  • Device temperature
  • Histograms

Downloads
Data sheet
Operating Manual
Software
3D CAD / CAE

Diagrams
Resolution

Drawings
Drawings
Connection diagram
Pin assignment

Accessories
Peripherals
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP67

Article no.: 11215447

  • Suitable for field use with IP67
  • 8 flexibly assignable ports enable various control concepts
  • Interface diversity with 2x PROFINET, Modbus TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP67

Article no.: 11215460

  • Field device with IP67
  • 8 ports for integrating the sensors for IO-Link communication or digital I/O
  • 2 EtherNet/IP interfaces
  • Supports Modbus TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP20

Article no.: 11215445

  • Suitable for control cabinet thanks to IP20
  • 8 flexibly assignable ports enable various control concepts
  • Interface diversity with 2x PROFINET, Modbus TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP20

Article no.: 11215448

  • For the control cabinet with IP20
  • 8 ports for integrating the sensors for IO-Link communication or digital I/O
  • 2 EtherNet/IP interfaces
  • Supports Modbus TCP and OPC UA
     
USB IO-Link Master
USB IO-Link Master

Article no.: 11048016

  • Integration of IO-Link sensors via USB
  • Including power supply (EU, KOR, USA, AUS, UK) and USB cable
Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app

To the top