Technical data
General data
Mounting type
  • Quasi-flush
Measuring distance Sd
  • 0 … 3 mm
Resolution
  • < 0.001 mm (stat.)
  • < 0.01 mm (dynam.)
Repeat accuracy
  • 0.02 mm
Linearity error
  • ± 120 µm (S = 0,75 ... 2,25 mm)
  • ± 360 µm (S = 0 ... 3 mm)
Temperature drift
  • ± 4 % (Full Scale; 0 ... +60 °C)
  • ± 6 % (Full Scale; -10 ... +70 °C)
Electrical data
Response time (factory characteristic)
  • < 0.5 ms
Voltage supply range +Vs
  • 12 … 36 VDC
Current consumption max. (no load)
  • 10 mA
Output circuit
  • Voltage output
Output signal
  • 0 ... 10 VDC
Load resistance
  • > 4000 Ohm
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Cylindrical smooth
Housing material
  • Stainless steel
Dimension
  • 6.5 mm
Housing length
  • 30 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -10 … +70 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
Operating Manual
3D CAD / CAE

Drawings
Drawings
Connection diagram

Acessórios
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Artigo nº: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10109474
Mounting bracket for sensors Ø 6,5 mm

Artigo nº: 10109474

  • Material: Plastic (PA6)
10117742
Clamping nut for sensors Ø 6,5 mm

Artigo nº: 10117742

  • Tightening torque max. 0.8 Nm

Para o topo