Product portfolio
Chemically robust ultrasonic sensors  – Miniature M12 sensors – chemically robust                         – Robust stainless steel miniature ultrasonic sensors – Miniature distance sensors M12 - chemically robust – Chemically robust ultrasonic distance sensors

Miniature distance sensors M12 - chemically robust

  • M12 for tight installation spaces
  • Narrow beam shape
  • Sensing range up to 200 mm   
  • External Teach-In
Open in product selector
Chemically robust ultrasonic distance sensors  – Level measurement in chemically harsh environments – Universal M18 sensors – chemically robust – Universal M18 Design – chemically robust

Universal M18 Design – chemically robust

  • Standard M18 design
  • 2 different beam shapes available 
  • Measuring ranges up to 1000 mm
  • External and internal Teach-in
Open in product selector

Your benefits
  • Process stability in aggressive environments
    • Unaffected by moisture and vapors
    • Chemically resistant to aggressive media thanks to a patented parylene sensor front and a completely metal housing with no weak points (LEDs)
    • Sensor consists of FDA-compliant materials for use in the F&B industry
    • Pressure-resistant up to 6 bar
  • Reliable and efficient object detection
    • Minimal interfering reflections thanks to extremely narrow sonic beams (+/- 10 mm)
    • M18 versions with a wider sonic beam allow larger sensing distances
    • Thanks to response times < 6 ms, the sensors are ideal for fast applications
    • Sensing distances of a maximum of 200 mm (M12) or 1000 mm (M18)
  • Simple, cost-effective installation and setup
    • Housing in industry standard stainless steel M12 and M18
    • Extremely simple installation due to the elimination of vibration-free mounting required with typical ultrasonic sensors

Applications
  • Level detection in pressure tanks up to 6 bar
  • Level measurement in lab technology (e. g. ink)

Technology

Downloads


맨 위로