기술 데이터
Electrical data
Transfer category
  • CAT5E
Shielding
  • yes
Number of poles
  • 4
Connectors
  • M12 male connector, screw lock
  • RJ45
Mechanical data
Smallest bending radius static
  • 58,8
Smallest bending radius moved installation
  • 79,2 mm
Use in cable carriers
  • yes, flexible cable
Cable length [m]
  • 5 m
Conductor cross-section
  • 4 × 0,34mm²
Weight
  • ≤ 350 g
Material
  • PUR, halogen-free
Interface
Data interface
  • Ethernet
Environmental conditions
Operation temperature (static)
  • -40 … +80 °C
Operation temperature (moved installation)
  • -20 … +60 °C
Conformity
  • CE
  • RoHS
  • UL (in preparation)

다운로드
Data sheet

맨 위로