Datenblatt – MXGC20
Datenblatt – MXGC20
Datenblatt detailliert – MXGC20
Quick Start Guide MXG cameras
User’s Guide MXG-Kameras
Compliant List für Baumer Industriekameras (GigE)
Application Notes
Baumer neoAPI (Windows, Linux, Linux ARM)
Baumer Camera Explorer (Windows, Linux, Linux ARM)
Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)
Baumer GAPI Software Beispiele
Third Party Software
Baumer IPConfig Tool v2.0.2 (Windows)
MXGC20/ STEP
MXG Heat Sink Kit / STEP
MX C-Mount Kit Mono / STEP
MX S-Mount Kit Mono / STEP
|
Steckernetzgerät 24V/1,0A international MXG
Article no.: 11102189 |
|
|
MXGxx Starter Kit
Article no.: 11102259 |
|
|
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
|
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
|
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
|
Filter IR Cut, gefasst
Article no.: 11008790 |
|
|
MX C-Mount Kit Color
Article no.: 11097380 |
|
|
MX S-Mount Kit Color
Article no.: 11117915 |
|
|
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
|
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
|
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
|
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
|
Zwischenringsatz FP-RGST, 6teil.
Article no.: 11010529 |
|
|
Obj Xenoplan 2,8/50-0902
Article no.: 11037739 |
|
|
Obj Cinegon 1,9/10-0901
Article no.: 11037743 |
|
|
Obj Cinegon 1,8/16-0901
Article no.: 11076106 |
|
|
Obj LINOS MeVis C 25mm/f1,6
Article no.: 11051404 |
|
|
Obj Kowa LM12XC 12mm/f2,0
Article no.: 11092574 |
|
|
Obj Kowa LM16XC 16mm/f2,0
Article no.: 11092592 |
|
|
Obj Kowa LM8HC 8mm/f1,4
Article no.: 11092599 |
|
|
Obj Kowa LM12HC-SW 12,5mm/f1,4
Article no.: 11097919 |
|
|
Obj Kowa LM25HC 25mm/f1,4
Article no.: 11092602 |
|
|
Obj Kowa LM25HC-SW 25mm/f1,4
Article no.: 11092603 |
|
|
Obj Kowa LM35HC-SW 35mm/f1,4
Article no.: 11092605 |
|
|
Obj Kowa LM50HC-SW 50mm/f1,4
Article no.: 11087250 |
|
|
ZVL-FL-BC2518-9M
Article no.: 11154325 |
|
|
ZVL-FL-BC3518-9M
Article no.: 11154326 |
|
|
ZVL-FL-BC5024-9M
Article no.: 11154327 |
|
|
ZVL-FL-BC7528-9M
Article no.: 11154328 |
|
|
Obj Kowa LM25XC 25mm/f2,0
Article no.: 11092593 |
|
|
Obj Kowa LM35XC 35mm/f2,0
Article no.: 11092597 |
|
|
Obj Kowa LM12HC 12mm/f1,4
Article no.: 11092600 |
|
|
Obj Kowa LM16HC 16mm/f1,4
Article no.: 11092601 |
|
|
ZVL-V0828-MPY
Article no.: 11181608 |
|
|
ZVL-V1228-MPY
Article no.: 11181609 |
|
|
ZVL-V1628-MPY
Article no.: 11181640 |
|
|
ZVL-V2528-MPY
Article no.: 11181641 |
|
|
ZVL-V3528-MPY
Article no.: 11181642 |
|
|
ZVL-V5028-MPY
Article no.: 11181643 |
|
|
Obj Kowa LM35HC 35mm/f1,4
Article no.: 11143330 |
|
|
Obj Kowa LM50HC 50mm/f1,4
Article no.: 11143331 |
|
|
ZVL-FL-BC1220-9M
Article no.: 11201119 |
|
|
ZVL-FL-BC1618-9M
Article no.: 11201121 |
|
|
ZVL-Dimension_2.8/8_C
Article no.: 11214035 |
|
|
ZVL-Dimension_2/12_C
Article no.: 11214036 |
|
|
ZVL-Dimension_2/18_C
Article no.: 11214038 |
|
|
ZVL-Dimension_2/25_C
Article no.: 11214039 |
|
|
ZVL-Dimension_2/35_C
Article no.: 11214040 |
|
|
ZVL-Dimension_2/50_C
Article no.: 11214041 |
|
|
GigE Power Switch
Article no.: 11008795 |
|
|
Cable GigE RJ45/RJ45, 3,0 m
Article no.: 10170048 |
|
|
Cable GigE RJ45/RJ45, 6,0 m
Article no.: 10141719 |
|
|
Kabel GigE RJ45s/RJ45, 5,0 m, chain
Article no.: 11150185 |
|
|
Kabel GigE RJ45s/RJ45, 10,0 m, chain
Article no.: 11150302 |
|
|
Kabel GigE RJ45s/RJ45, 15,0 m, chain
Article no.: 11150186 |
|
|
Kabel GigE RJ45s/RJ45, 20,0 m, chain
Article no.: 11150188 |
|
|
Cable GigE RJ45s/RJ45, 10,0 m, flex v2
Article no.: 11173256 |
|
|
Cable GigE RJ45s/RJ45, 20,0 m, flex v2
Article no.: 11173257 |
|
|
Cable GigE RJ45s/RJ45, 30,0 m, flex v2
Article no.: 11173258 |
|
|
Z-ESG JSFV0015
Cable 8 wires, 0,15 m
Article no.: 11098762 |
|
|
MX Flexprint 200 mm
Article no.: 11127408 |
|
|
MXG Heat Sink Kit
Article no.: 11098288 |
|