• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Design

Sensing range

Dimension

Housing length

Housing version

Mounting type

Connection types

Output circuit

Protection class/approvals

Operating temperature

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features Availability
IFRP 12P1501/S14

Article no.: 10119595

Product group
  • Inductive sensors special versions
  • pressure resistant
Housing
  • 12 mm x 50 mm
  • stainless steel
  • High pressure
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 80 °C
  • IP 68/67 (sensing face/sensor)
Delivery time
on request
Inquire
IFRP 12P1504/S14

Article no.: 10143254

Product group
  • Inductive sensors special versions
  • pressure resistant
Housing
  • 12 mm x 70 mm
  • stainless steel
  • High pressure
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 80 °C
  • IP 68/67 (sensing face/sensor)
Delivery time
immediately available
Inquire
IFRP 16P1501/S14

Article no.: 10119436

Product group
  • Inductive sensors special versions
  • pressure resistant
Housing
  • 16 mm x 60 mm
  • stainless steel
  • High pressure
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 80 °C
  • IP 68/67 (sensing face/sensor)
Delivery time
immediately available
Inquire
IFRP 18P1501/S14

Article no.: 10118745

Product group
  • Inductive sensors special versions
  • pressure resistant
Housing
  • 18 mm x 60 mm
  • stainless steel
  • High pressure
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 80 °C
  • IP 68/67 (sensing face/sensor)
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top