Dati tecnici
dati generali
Repeat accuracy
  • 0,001 mm
Activating force
  • 75 cN
Mech. pre-run / overrun
  • - / 1,5 mm approx.
Measurement type
  • Contact with medium
Direction of approach
  • Frontal
Dati elettrici
DC voltage max.
  • 15 VDC
Switch. current DC max.
  • 2 mA
AC voltage max.
  • 24 VAC
Switch. current AC max.
  • 50 mA
Circuito di uscita
  • Break function (NC) mechanical
Dati meccanici
Activating pin
  • Zirconium oxide ZrO2
Housing material
  • Brass nickel plated
Dimension
  • 8 mm
Type
  • Cylindrical threaded
Housing length
  • 20 mm
Connection types
  • Cable, 80 cm
Temperatura d'esercizio
  • -20 … +75 °C
Tipo di protezione
  • IP 50

Scaricare
Data sheet
3D CAD / CAE

Disegni
Drawings
Connection diagram

In alto