Incremental encoders

For the use of conveyor belts, for example in conjunction with Pick & Place applications, the actual belt speed for control processes is required.

Teaser_Service_Support_Parts_Feeder_Buffer_zone_Control_600x338.jpg

Long service life even in harsh environments

  • Heavy duty version – vibration and shock-tested (DIN EN 60068)

Quick and easy initial start-up

  • Resolution setting by means of switch
  • Reduced installation costs thanks to the availability of 16 factory presets

Maximum flexibility and reduced number of variants in stock

  • Setting range from 100 ... 25000 increments


Perfect adaptation to the conveyor belt

  • Adjustable spring pressure

Space-saving solution, for retrofitting as well

  • Compact size (40 mm housing)
Teaser_Service_Support_Parts_Feeder_Buffer_zone_Control_EIL_600x338.jpg

Perfectly suited to your needs, reduction in stocks

  • Modular product design

Reduced diversity of parts in stock

  • Programmable version

Perfect adaptation to the application

  • Large selection of accessories

Reliable even under harsh conditions

  • Robust mechanical design

Outstanding signal quality

  • High-precision optical measurement

 


Downloads

Brochures / Catalogues

Ceci pourrait aussi vous intéresser

Au sommet