Fiche technique – EIL580-SC
Fiche technique – EIL580-SC
Fiche technique – EIL580-SC
Fiche technique – EIL580-SC
UL certificat E240061
EIL580
EIL580
EIL580
DoC / CoC - EIL580, ITD2LH00
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, câble axial, IP65 / STEP (EIL580-SC10.5Tx.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, câble axial, IP67 / STEP (EIL580-SC10.7Tx.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, câble radial, IP65 / STEP (EIL580-SC10.5Rx.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, câble radial, IP67 / STEP (EIL580-SC10.7Rx.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, câble tangentiel, IP65 / STEP (EIL580-SC10.5Px.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, câble tangentiel, IP67 / STEP (EIL580-SC10.7Px.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, connecteur M12 axial, IP65 / STEP (EIL580-SC10.5Ax.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, connecteur M12 axial, IP67 / STEP (EIL580-SC10.7Ax.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, connecteur M12 radial, IP65 / STEP (EIL580-SC10.5Bx.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, connecteur M12 radial, IP67 / STEP (EIL580-SC10.7Bx.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, connecteur M23 axial, IP65 / STEP (EIL580-SC10.5Dx.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, connecteur M23 axial, IP67 / STEP (EIL580-SC10.7Dx.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, connecteur M23 radial, IP65 / STEP (EIL580-SC10.5Fx.xxxxx.A)
EIL580: Bride standard (épaulement de centrage ø36 mm), axe ø10 mm, connecteur M23 radial, IP67 / STEP (EIL580-SC10.7Fx.xxxxx.A)
|
Coupling CPS25 (L=19, D1=04 / D2=10)
For encoder with solid shaft
Article no.: 11065915 |
|
|
Coupling CPS25 (L=19, D1=07 / D2=10)
For encoder with solid shaft
Article no.: 11065918 |
|
|
Coupling CPS25 (L=19, D1=08 / D2=10)
For encoder with solid shaft
Article no.: 11065920 |
|
|
Coupling CPS25 (L=19, D1=09 / D2=10)
For encoder with solid shaft
Article no.: 11065921 |
|
|
Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft
Article no.: 11065922 |
|
|
Coupling CPS25 (L=19, D1=10 / D2=10)
For encoder with solid shaft
Article no.: 11065923 |
|
|
Coupling CPS25 (L=19, D1=10 / D2=11)
For encoder with solid shaft
Article no.: 11065924 |
|
|
Coupling CPS25 (L=19, D1=10 / D2=12)
For encoder with solid shaft
Article no.: 11065925 |
|
|
Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft
Article no.: 10141132 |
|
|
Spring washer coupling (D1=10 / D2=10)
For encoder with solid shaft
Article no.: 10141133 |
|
|
Spring washer coupling (D1=10 / D2=16)
For encoder with solid shaft
Article no.: 11034138 |
|
|
Spring washer coupling (D1=10 / D2=14)
For encoder with solid shaft
Article no.: 11034140 |
|
|
Spring washer coupling (D1=10 / D2=12)
For encoder with solid shaft
Article no.: 11034141 |
|
|
Bellows coupling (D1=06 / D2=10)
For encoder with solid shaft
Article no.: 11050507 |
|
|
Double loops coupling (D1=10 / D2=10)
For encoder with solid shaft
Article no.: 11101781 |
|
|
Mounting adaptor for encoders with clamping flange
For encoder with mounting bore M3
Article no.: 10125051 |
|
|
Set of eccentric fixings type A
Article no.: 11065545 |
|
|
Spring encoder arm
Article no.: 11101893 |
|
|
Connection cable 2 m shielded with female connector M12, 8-pin, straight (ESG 34FH0200G)
Article no.: 10127844 |
|
|
Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)
Article no.: 10129332 |
|
|
Connection cable 10 m shielded with female connector M12, 8-pin, straight (ESG 34FH1000G)
Article no.: 10129333 |
|
|
Connection cable 2 m shielded with female connector M12, 8-pin, angled (ESW 33FH0200G)
Article no.: 11053961 |
|
|
Connection cable 5 m shielded with female connector M12, 8-pin, angled (ESW 33FH0500G)
Article no.: 11053962 |
|
|
Connection cable 10 m shielded with female connector M12, 8-pin, angled (ESW 33FH1000G)
Article no.: 10170054 |
|
|
Female connector M23, 12-pin, CW
Article no.: 10164705 |
|
|
optoPulse Female connector M23, 12-pin, CW, with cable 1 m
Article no.: 11095302 |
|
|
optoPulse Female connector M23, 12-pin, CW, with cable 2 m
Article no.: 11100408 |
|
|
optoPulse Female connector M23, 12-pin, CW, with cable 5 m
Article no.: 11100430 |
|
|
optoPulse Female connector M23, 12-pin, CW, with cable 10 m
Article no.: 11100431 |
|