Technical data
Technical data - electrical ratings
Voltage supply
  • 24 (20...30) VDC
Residual ripple
  • <5 %
Nominal current
  • 4 A
  • 5.6 A
  • 7.8 A
Nominal rating
  • 65 W
  • 100 W
  • 140 W
Undervoltage shutdown
  • ≤19 V
External backup
  • 8 AT (required)
Overheat protection
  • 110 °C (final power output circuit)
Peak current
  • ≤27 A
Control signals
  • Rotation speed 1
  • Rotation speed 2
  • Counterclockwise
  • Clockwise
  • Enable
Outputs
  • Motor malfunction (Error)
Inputs
  • Enable
  • Start counterclockwise
  • Start clockwise
Technical data - mechanical design
Shaft type
  • ø12 mm solid shaft
Operating temperature
  • -10...+50 °C
Protection EN 60529
  • IP 54
Connection
  • - Round connector 8-pin, motor supply
  • - Round connector 12-pin, between motor - SPA DIN45326, Binder series 723
Nominal torque
  • = 8 Nm (with 65 W)
  • = 12 Nm (with 100 W)
  • = 16 Nm (with 140 W)
Starting torque
  • ≤40 Nm (with 65 W)
  • ≤Nm (with 100 W)
  • ≤130 Nm (with 140 W)
Operating speed
  • ≤72 rpm (highspeed)
  • ≤4 rpm (slowspeed)
Scaling ratio
  • 50:1
Number of stages
  • 2
Efficiency (factor)
  • 0.81
Admitted shaft load
  • ≤500 N axial
  • ≤350 N radial
Dimensions
  • ø52 x 176.5 mm (BG650.25)
  • ø52 x 201.5 mm (BG650.50)
  • ø52 x 226.5 mm (BG650.75)
Weight approx.
  • 1670 g (type: BG650.25)
  • 2020 g (type: BG650.50)
  • 2520 g (type: BG650.75)
Material
  • Aluminium profile, anodized in black

Downloads
Data sheet

Drawings
Drawings

Accessories
Connectors and cables
Cables / connectors – Motor supply cable 1.5 m, 8-pin mating conntector (Z 165.M01) Motor supply cable 1.5 m, 8-pin mating conntector (Z 165.M01)

Article no.: 11034282

Cables / connectors – Motor supply cable 3 m, 8-pin mating connector (Z 165.M02) – Motor supply cable 10 m, 8-pin mating connector (Z 165.M03) Motor supply cable 3 m, 8-pin mating connector (Z 165.M02)

Article no.: 11034283

Cables / connectors – Motor supply cable 3 m, 8-pin mating connector (Z 165.M02) – Motor supply cable 10 m, 8-pin mating connector (Z 165.M03) Motor supply cable 10 m, 8-pin mating connector (Z 165.M03)

Article no.: 11034284


To the top