Technical data
General data
Communication Interfaces
  • IO-Link
  • USB-C
Software
  • Baumer Sensor Suite
Communication interface IO-Link
IO-Link port type
  • Class A
Number of connections
  • 1
Number of input and outputs
  • Digital Output (DO)
  • Digital Input (DI)
  • 1 x IO-Link
Output current L+/L-
  • 200 mA
Output current C/Q
  • 200 mA
Short-circuit-proof
  • Yes
Reverse polarity protected
  • Yes
Mechanical data
Model
  • Cubic
Enclosure
  • Polyamide 66
Width
  • 27 mm
Height
  • 12 mm
Depth
  • 59 mm
Environmental conditions
Operating temperature
  • 0 °C ... + 70 °C
Storage temperature
  • - 40 °C ... + 70 °C
Electrical data
Power supply
  • 20 V
Connector
  • USB-C
Additional cable: CAM12.A5-11235915
Article number
  • 11235915
Features
    • M12 Male, 0°/M12 Female, 0°
    • PUR 5x0.34 mm² black, drag chain
    • Length 1m
Additional cable: CAM12.A4-11230429
Article number
  • 11230429
Features
    • M12 Male, 0°/M8 Female, 0°
    • PUR 4x0.25 mm² black, drag chain
    • Length 1m

다운로드
Data sheet
Quickstart
Certificates / approvals

도면
Drawings
Dimension drawing connector

부속품
커넥터 케이블
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230419

제품번호: 11230419

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11230941

제품번호: 11230941

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230941 – CAM12.A4-11232933 – CAM12.A4-11230420 – CAM12.A4-11230942 – CAM12.A4-11232934 – CAM12.A4-11232935 – CAM12.A4-11232936 – CAM12.A4-11230419 CAM12.A4-11232933

제품번호: 11232933

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230429 – CAM12.A4-11230949 – CAM12.A4-11230950 – CAM12.A4-11230430 – CAM12.A4-11230951 – CAM12.A4-11232951 – CAM12.A4-11232952 – CAM12.A4-11232953 – CAM12.A3-11230363 – CAM12.A3-11230426 – CAM12.A3-11230866 – CAM12.A3-11230427 – CAM12.A3-11230867 – CAM12.A3-11232962 – CAM12.A3-11232963 – CAM12.A3-11232964 CAM12.A4-11230429

제품번호: 11230429

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230429 – CAM12.A4-11230949 – CAM12.A4-11230950 – CAM12.A4-11230430 – CAM12.A4-11230951 – CAM12.A4-11232951 – CAM12.A4-11232952 – CAM12.A4-11232953 – CAM12.A3-11230363 – CAM12.A3-11230426 – CAM12.A3-11230866 – CAM12.A3-11230427 – CAM12.A3-11230867 – CAM12.A3-11232962 – CAM12.A3-11232963 – CAM12.A3-11232964 CAM12.A4-11230949

제품번호: 11230949

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A4-11230429 – CAM12.A4-11230949 – CAM12.A4-11230950 – CAM12.A4-11230430 – CAM12.A4-11230951 – CAM12.A4-11232951 – CAM12.A4-11232952 – CAM12.A4-11232953 – CAM12.A3-11230363 – CAM12.A3-11230426 – CAM12.A3-11230866 – CAM12.A3-11230427 – CAM12.A3-11230867 – CAM12.A3-11232962 – CAM12.A3-11232963 – CAM12.A3-11232964 CAM12.A4-11230950

제품번호: 11230950

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A3-11230871 – CAM12.A3-11230872 – CAM12.A3-11230873 – CAM12.A3-11230431 – CAM12.A3-11230874 – CAM12.A3-11232969 – CAM12.A3-11232970 – CAM12.A3-11232971 – CAM12.A4-11230432 – CAM12.A4-11230952 – CAM12.A4-11232954 – CAM12.A4-11230433 – CAM12.A4-11230953 – CAM12.A4-11232955 – CAM12.A4-11232956 – CAM12.A4-11232957 CAM12.A4-11230432

제품번호: 11230432

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A3-11230871 – CAM12.A3-11230872 – CAM12.A3-11230873 – CAM12.A3-11230431 – CAM12.A3-11230874 – CAM12.A3-11232969 – CAM12.A3-11232970 – CAM12.A3-11232971 – CAM12.A4-11230432 – CAM12.A4-11230952 – CAM12.A4-11232954 – CAM12.A4-11230433 – CAM12.A4-11230953 – CAM12.A4-11232955 – CAM12.A4-11232956 – CAM12.A4-11232957 CAM12.A4-11230952

제품번호: 11230952

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A3-11230871 – CAM12.A3-11230872 – CAM12.A3-11230873 – CAM12.A3-11230431 – CAM12.A3-11230874 – CAM12.A3-11232969 – CAM12.A3-11232970 – CAM12.A3-11232971 – CAM12.A4-11230432 – CAM12.A4-11230952 – CAM12.A4-11232954 – CAM12.A4-11230433 – CAM12.A4-11230953 – CAM12.A4-11232955 – CAM12.A4-11232956 – CAM12.A4-11232957 CAM12.A4-11232954

제품번호: 11232954

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
LED-Connection cables
Connection cable – CAM12.A4-11232946 – CAM12.A4-11230947 – CAM12.A4-11232947 – CAM12.A4-11230425 – CAM12.A4-11230948 – CAM12.A4-11232948 – CAM12.A4-11232949 – CAM12.A4-11232950 CAM12.A4-11232946

제품번호: 11232946

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cable – CAM12.A4-11232946 – CAM12.A4-11230947 – CAM12.A4-11232947 – CAM12.A4-11230425 – CAM12.A4-11230948 – CAM12.A4-11232948 – CAM12.A4-11232949 – CAM12.A4-11232950 CAM12.A4-11230947

제품번호: 11230947

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cable – CAM12.A4-11232946 – CAM12.A4-11230947 – CAM12.A4-11232947 – CAM12.A4-11230425 – CAM12.A4-11230948 – CAM12.A4-11232948 – CAM12.A4-11232949 – CAM12.A4-11232950 CAM12.A4-11232947

제품번호: 11232947

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M12, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cable – CAM12.A4-11230434 – CAM12.A4-11230954 – CAM12.A4-11232958 – CAM12.A4-11230435 – CAM12.A4-11230955 – CAM12.A4-11232959 – CAM12.A4-11232960 – CAM12.A4-11232961 – CAM12.A3-11232972 – CAM12.A3-11230875 – CAM12.A3-11230876 – CAM12.A3-11230436 – CAM12.A3-11230877 – CAM12.A3-11232973 – CAM12.A3-11232974 – CAM12.A3-11232975 CAM12.A4-11230434

제품번호: 11230434

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cable – CAM12.A4-11230434 – CAM12.A4-11230954 – CAM12.A4-11232958 – CAM12.A4-11230435 – CAM12.A4-11230955 – CAM12.A4-11232959 – CAM12.A4-11232960 – CAM12.A4-11232961 – CAM12.A3-11232972 – CAM12.A3-11230875 – CAM12.A3-11230876 – CAM12.A3-11230436 – CAM12.A3-11230877 – CAM12.A3-11232973 – CAM12.A3-11232974 – CAM12.A3-11232975 CAM12.A4-11230954

제품번호: 11230954

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cable – CAM12.A4-11230434 – CAM12.A4-11230954 – CAM12.A4-11232958 – CAM12.A4-11230435 – CAM12.A4-11230955 – CAM12.A4-11232959 – CAM12.A4-11232960 – CAM12.A4-11232961 – CAM12.A3-11232972 – CAM12.A3-11230875 – CAM12.A3-11230876 – CAM12.A3-11230436 – CAM12.A3-11230877 – CAM12.A3-11232973 – CAM12.A3-11232974 – CAM12.A3-11232975 CAM12.A4-11232958

제품번호: 11232958

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils

맨 위로