Technical data
general data
manufacturer
  • Falcon Illumination MV GmbH & Co.KG
illumination data
color
  • white
electrical data
number of poles
  • 4
illumination connector
    • M8 connector

current
  • 1,2 A
current at flash mode
  • ≤ 2,5 A
voltage at flash mode
  • ≤ 48 V DC
duty cycle
  • 0-10%
maximum flash duration
  • 10 ms
mechanical data
construction design
  • dome light
dimensions
  • Ø 280 mm
height
  • 15 mm
dimensions luminous area
  • Ø external 220 mm Ø internal 50 mm
cable length [m]
  • 0,3 m
weight
  • ≤ 1000 g
material
  • aluminum
environmental conditions
operating temperature
  • 0 … +35 °C
humidity
  • 20% - 85%
protection class
  • IP 30

Downloads
Data sheet
3D CAD

Diagrams

pin assignment


Drawings

dimension drawing


To the top