Technical data
General data
Angular range
  • 270° linear
Resolution
  • 1.41 °
System accuracy
  • ± 0,6 %
Temperature drift
  • ± 0,1 % (Full Scale)
Working distance max.
  • 4 mm, with magnet rotor MSFS
Axial misalignment max.
  • 0.5 mm
Electrical data
Response time
  • < 2 ms
Voltage supply range +Vs
  • 15 … 30 VDC
Current consumption max. (no load)
  • 30 mA
Output signal
  • 4 ... 20 mA
Load resistance
  • 500 Ohm/15 VDC, 1000 Ohm/30 VDC
Output circuit
  • Current output
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Connection types
  • Flylead connector PUR M8, L=200 mm
Design
  • Rectangular
Housing material
  • Brass nickel plated
Dimension
  • 20 mm
Material (sensing face)
  • PBTP
Ambient conditions
Operating temperature
  • -40 … +85 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
Certificates / approvals
Additional information
CAD

Drawings
Drawings
Connection diagram

Accessories
Magnetic scales
The selected altAttribute does not exist! MSFN AA01X06
Magnetic rotor for bearingless encoder

Article no.: 11052887

  • Simple screw mounting
  • For 6 mm shaft diameter
  • Operating temperature -40...+85 °C
The selected altAttribute does not exist! MSFS AA03X08
Magnetic rotor for bearingless encoder

Article no.: 11016706

  • Simple screw mounting
  • For 6 mm shaft diameter
  • Operating temperature -40...+125 °C
The selected altAttribute does not exist! MMFN AA01X06
On-axis magnet for bearingless encoders

Article no.: 11052885

  • For cost-efficient adhesive mounting
  • Operating temperature -40...+100 °C
  • Packing unit: 10 pieces
The selected altAttribute does not exist! MMFS AA03X08
On-axis magnet for bearingless encoders

Article no.: 11052886

  • For cost-efficient adhesive mounting
  • Operating temperature -40...+180 °C
  • Packing unit: 10 pieces
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZPOWS-ALL.24V
Test unit for sensors

Article no.: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I
Connectors and mating connectors
ESG 32SH0200
Connector M8, 3 pin, straight, 2 m

Article no.: 10127785

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 32SH1000
Connector M8, 3 pin, straight, 10 m

Article no.: 10127789

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 32SH0500G
Connector M8, 3 pin, straight, 5 m, shielded

Article no.: 10125607

  • Connecting cable for Connector type M8
  • 5 m
  • Shielded
  • Suitable for flexible cable carriers

ESG 32SH1000G/T
Connector M8, 3 pin, straight, 10 m, shielded

Article no.: 11092754

  • Connecting cable for Connector type M8
  • 10 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 31SH0200
Connector M8, 3 pin, angular, 2 m

Article no.: 10127794

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 31SH0500
Connector M8, 3 pin, angular, 5 m

Article no.: 10127795

  • Connecting cable for Connector type M8
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 31SH1000
Connector M8, 3 pin, angular, 10 m

Article no.: 10127796

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 31SH0200G
Connector M8, 3 pin, angular, 2 m, shielded

Article no.: 11010527

  • Connecting cable for Connector type M8
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 31SH0500G
Connector M8, 3 pin, angular, 5 m, shielded

Article no.: 10128456

  • Connecting cable for Connector type M8
  • 5 m
  • Shielded
  • Suitable for flexible cable carriers


To the top