Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Consumption w/o load
  • ≤300 mA (24 VDC)
Initializing time
  • ≤1000 ms after power on
Output signals
  • A+, B+, R+, A-, B-, R-
Sensing method
  • Magnetic
Status indicator
  • Color-LED, system OK output
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Technical data - electrical ratings (square-wave)
Pulses per revolution
  • 512 … 131072
Phase shift
  • 90 ° ±2°
Duty cycle
  • 45…55 %
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤500 kHz (HTL)
  • ≤2 MHz (TTL)
Output stages
  • HTL, TTL/RS422
Technical data - electrical ratings (SinCos)
Sinewave cycles per revolution
  • 512 … 16384
Phase shift
  • 90 ° ±2°
Reference signal
  • Zero pulse, width 360°
Output frequency
  • ≤500 kHz
Output stages
  • SinCos 1 Vpp
Technical data - mechanical design
Dimensions (sensor head)
  • 165 x 25 x 93 mm
Outer diameter adapter wheel
  • 350 mm
Over all depth adapter wheel
  • 40 mm
Shaft type
  • ø90...300 mm (through hollow shaft)
Axial tolerance
  • ±8 mm (belt to head)
Radial tolerance
  • 1…3 mm (belt to head)
Shaft diameter tolerance
  • -0,4…0mm
Protection EN 60529
  • IP 67
Operating speed
  • ≤2000 rpm
Material
  • Housing sensing head: aluminium alloy
  • Adapter wheel: stainless steel (1.4104)
  • Magnetic belt: stainless steel (1.4104)
Operating temperature
  • -40...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 300 g, 6 ms
Weight approx.
  • 880 g (head)
  • 13 kg (wheel with belt, bore size ø90 mm)
  • 12,5 kg (wheel with belt, bore size ø150 mm)
  • 7 kg (wheel with belt, bore size ø299 mm)
Connection
  • Flange connector M23, 12-pin

Downloads
Assembly instructions

Accessories
Connectors and cables
Sensor cable for encoders HEK 8
Mating connector M23, solder version, 12-pin, CW

Article no.: 11068549

Mating connector M23 in solder version (12-pin, female , CW) for cable connection to the flange connector M23 (12-pin, male , CCW).


To the top