• Image
  • Product name
  • Flange
  • Open-circuit voltage
  • Operating speed
  • Size (flange)

Filter by attributes

Baugrösse (Flansch)

Leerlaufspannung

Image Product name Flange Open-circuit voltage Operating speed Size (flange)
APY 100

Article no.: 11070714

Flange
  • Mounting flange
Open-circuit voltage
  • 100 V per 1000 rpm
Operating speed
  • ≤10000 rpm
Size (flange)
  • 4.528" DIA
Inquire
APY 50

Article no.: 11071028

Flange
  • Mounting flange
Open-circuit voltage
  • 50 V per 1000 rpm
Operating speed
  • ≤10000 rpm
Size (flange)
  • 4.528" DIA
Inquire
FAPY 100

Article no.: 11055498

Flange
  • NEMA 12 housing with foot mount
Open-circuit voltage
  • 100 V per 1000 rpm
Operating speed
  • ≤6000 rpm
Size (flange)
  • 3.88"
Inquire
FAPY 50

Article no.: 11055497

Flange
  • NEMA 12 housing with foot mount
Open-circuit voltage
  • 50 V per 1000 rpm
Operating speed
  • ≤10000 rpm
Size (flange)
  • 3.88"
Inquire

Did not find what you were looking for?

To the top