Technical data
Technical data - electrical ratings
Voltage supply
  • 4.5…30 VDC (SSI, SSI + TTL/RS422)
  • 5.5…30 VDC (SSI + HTL/Push-pull)
Consumption typ.
  • 60 mA (5 VDC, w/o load)
  • 20 mA (24 VDC, w/o load)
Initializing time
  • ≤170 ms after power on
Data currency
  • Typ. 2 µs (cyclic request)
Interface
  • SSI
  • SSI + incremental
Function
  • Multiturn
  • Singleturn
Operating mode
  • Linear feedback shift register (on request)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Absolute accuracy
  • ±0,15 ° (+20 ±15 °C)
  • ±0,25 ° (-40...+85 °C)
Sensing method
  • Magnetic
Code
  • Gray or binary
Code sequence
  • CW: ascending values with clockwise sense of rotation; looking at flange
Inputs
  • SSI clock: Linereceiver RS422
  • Zero setting input
  • Counting direction
Output stages
  • SSI data: Linedriver RS422
  • Incremental: linedriver RS422 or push-pull (option)
Incremental output
  • 1024, 2048, 4096 ppr (other on request)
Output signals
  • A+, A-, B+, B-
Output frequency
  • ≤350 kHz
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-4
Diagnostic function
  • DATAVALID (on request)
Technical data - mechanical design
Size (flange)
  • ø36 mm
Shaft type
  • ø6 mm (magnet bore)
  • ø8 mm (magnet bore)
  • ø12 mm (magnet bore)
Protection DIN EN 60529
  • IP 67
Operating speed
  • ≤6000 rpm
Working distance
  • 1,1 ±0.9 mm axial / ≤0.3 mm eccentricity
Material
  • Housing: steel zinc-coated
  • Flange: aluminium
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 %
Resistance
  • DIN EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 500 g, 1 ms
Weight approx.
  • 170 g
Connection
  • Flange connector M12, 8-pin
  • Flange connector M12, 12-pin
  • Cable 2 m

Downloads
3D CAD data
Declarations of conformity
Assembly instructions

Accessories
Mounting accessories
Clamp set ø10 mm

Article no.:10106004

  • Set consists of three eccentric fixing

Connectors and cables
Female connector M12, 8-pin, straight, without cable

Article no.:10146775

Female connector M12, 8-pin, straight, shielded, 5 m cable (ESG 34FH0500GVS)

Article no.:11170528

Female connector M12, 8-pin, straight, shielded, 10 m cable (ESG 34FH1000GVS)

Article no.:11177375

Female connector M12, 8-pin, straight, shielded, 20 m cable

Article no.:11091511

Female connector M12, 12-pin, straight, without cable

Article no.:11078614

  • Female connector M12 with screwable nut
  • With or without cable (shielded) in different lengths

Female connector M12, 12-pin, straight, shielded, 2 m cable (ESG 34JP0200G)

Article no.:11048452

  • Female connector M12 with screwable nut
  • With or without cable (shielded) in different lengths

Female connector M12, 12-pin, straight, shielded, 5 m cable (ESG 34JP0500G)

Article no.:11043780

  • Female connector M12 with screwable nut
  • With or without cable (shielded) in different lengths

Female connector M12, 12-pin, straight, shielded, 10 m cable (ESG 34JP1000G)

Article no.:11048455

  • Female connector M12 with screwable nut
  • With or without cable (shielded) in different lengths


To the top