Product portfolio
VQXT cameras with 10 GigE interface

VQXT cameras with 10 GigE interface

QX series (VQXT cameras)

  • 12 MP
  • ams (CMOSIS)
  • Up to 92 fps (335 fps Burst Mode)
  • Mono, color
Open in product selector
The selected altAttribute does not exist!

High-speed cameras with RDMA technology

QX series (VQXF cameras)

  • 2×24 MP
  • Sony Pregius S
  • Up to 101 fps
  • Mono

 


Cameras with internal memory
 

Catch the key information in your application with QX series high-speed cameras. They are the ideal choice where short image sequences have to be recorded fast at high resolutions. With 12 megapixel, the CMOS cameras precisely detect even fine details at high resolution and frame rates of  335 fps. In this way we help you understand and analyze your processes and optimize your products.

The internal 8 GB image memory enables 2 seconds of recording at 335 fps with 12 MP resolution. Flexible memory use in a ROI (Region of Interest) with 2 megapixel allows for almost 1000 fps at extended recording time of more than 4 seconds.

10 GigE interface enables consistent and fast data transmission at high bandwidth of 1.1 GB/s. Quick and easy to integrate without needing specialized components such as frame grabbers, the QX series high-speed cameras save system costs. By virtue of their high speed capabilities they are the ideal alternative to cameras with CoaXPress interface.


Your benefits
  • Recording high-speed processes accurately in short image sequences
    • 12 megapixel resolution at 335 fps
  • Flexible adjustment of the recording duration to individual process sequences and application conditions
    • 8 GB internal image storage with dynamic memory management
  • Cost-effective and easy to integrate without additional components such as frame grabbers
    • GigE Vision compliant 10 GigE interface
  • Short transmission and reaction times
    • High bandwidth of 1.1 GB/s: 10 times faster than GigE, 35 percent faster than Camera Link Full
  • Flexible integration in many applications
    • GigE Vision compliant interface with cable lengths of up to 100 meters
    • High compatibility with third party software

Applications

The QX series high-speed cameras can be used irrespective of the industry in process analysis in industrial environments or in applications such as in sports or in scientific research.


Technology

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top