The CleverLevel® level switch protects the pump from running dry during filling and emptying of the tank or pipe. Especially in processes where foam can occur the sensor must decide if the media is just foam or liquid. Conventional sensors have problems detecting these conditions.

CIP5_600x338.png
  • Assure pump safety
    Reliable working, ignores adhesions and foam
  • Long life cycle
    Robust sensor tip, IP67 & IP69K housing, resistant to high temperature up to 150°C, 16 bar pressure proof
  • Easy to use
    Mobile configuration tool FlexProgrammer, extensive portfolio of hygienic connections for each application
A selection of our matching products:

Questions?

Ask our experts for a free personal appointment. 

Contact us
Brochures/catalogues
Technical and Application Reports / White Paper
To the top