Dati tecnici
Tensione operativa
  • 9...26 VDC
  • 5 VDC ±5 %
Corrente operativa senza carico
  • ≤100 mA
Impulsi per giro
  • 100 … 512
Output signals
  • K1, K2, K0 + canali invertiti
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤120 kHz
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Sensing method
  • Optical
Output stages
  • HTL
  • TTL/RS422
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Dati tecnici - progettazione meccanica
Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø12...16 mm (blind hollow shaft)
Axial tolerance
  • ± 0,2 mm
Radial tolerance
  • ±0,05 mm (with zero pulse)
  • ±0,2 mm (without zero pulse)
Classe di protezione EN 60529
  • IP 55 (≤12000 U/min)
  • IP 23 (≤30000 rpm)
Velocità operativa
  • ≤12000 rpm
  • ≤30000 rpm (option)
Materiale
  • Housing: aluminium
  • Albero: acciaio inox
Rotore momento d‘inerzia
  • 18 gcm²
Temperatura operativa
  • -20...+85 °C
Resistenza
  • IEC 60068-2-6
  • Vibrazione 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Urti 100 g, 6 ms
Peso ca.
  • 180 g
Allacciamento
  • Connecting terminal

Scaricare
Data sheet
Operating Manual
Declaration of conformity

Accessori
Connettori e cavi
Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.

Diagnostic accessories
Analyzer for encoders HENQ 1100

Articolo n..: 11075858

  • Analyzer for encoders
  • Continuous monitoring and display of encoder data (speed, angular position, position of the zero pulse, phase shift, pulse/pause ratio, voltage range etc.)
  • Continuous error monitoring (elimination of signal disturbances, comparison of the nominal/actual number of pulses per turn, check of the quadrature coding)
  • Individual error messages
  • Windows applications software for the PC, for graphical display and statistical evaluation of the measurements
  • Recording of measurements and error messages
Analyzer for encoders HENQ 1100 B
with integrated battery

Articolo n..: 11075880

  • Analyzer for encoders
  • Continuous monitoring and display of encoder data (speed, angular position, position of the zero pulse, phase shift, pulse/pause ratio, voltage range etc.)
  • Continuous error monitoring (elimination of signal disturbances, comparison of the nominal/actual number of pulses per turn, check of the quadrature coding)
  • Individual error messages
  • Windows applications software for the PC, for graphical display and statistical evaluation of the measurements
  • Recording of measurements and error messages

In alto