Technical data
General data
Type
  • Distance measuring
Version
  • OM70 laser line basic
Measuring distance Sd
  • 100 … 600 mm
Measuring range Mr
  • 500 mm
Sweet spot
  • 500 mm
Adjustment
  • Webserver, Ethernet TCP/IP
Power on indication
  • LED green
Output indicator
  • LED yellow / LED red
Ethernet link indication
  • LED blue
Resolution
  • 3 … 24 µm
Repeat accuracy
  • 1 … 9 µm
Linearity error
  • ± 0.12 % Mr
Beam type
  • Line
Temperature drift
  • 0,04 % Sde/K
Hysteresis digital output
  • Adjustable
Light Source
Light source
  • Pulsed red laser diode
Wave length
  • 660 nm
Laser class
  • 1
Electrical data
Response delay
  • 0.8 ms
Measuring frequency
  • 2000 Hz
Voltage supply range +Vs
  • 15 … 28 VDC
Current consumption max. (no load)
  • 75 mA
Output circuit
  • Analog and digital
Output signal
  • 4 ... 20 mA / 2 ... 10 mA / 0 ... 10 VDC / 0 ... 5 VDC
Output current
  • < 100 mA
Switching output
  • Push-pull
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Communication interface
Interface
  • Ethernet TCP/IP
Protocol
  • Profinet (Class B), Modbus TCP, OPC UA, UDP streaming, EtherNet/IP
Webserver
  • Yes
Mechanical data
Width / diameter
  • 26 mm
Height / length
  • 74 mm
Depth
  • 55 mm
Type
  • Rectangular, front view
Housing material
  • Aluminum
Front (optics)
  • Glass
Connection types
  • Connector M12 8 pin & M12 4 pin
Weight
  • 135 g
Ambient conditions
Ambient light immunity
  • < 170 kLux
Protection class
  • IP 67
Operating temperature
  • -10 … +50 °C
Storage temperature
  • -20 … +60 °C
Vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis
  • 30 min endurance at f = 55 Hz per axis
Shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 30 g / 11 ms, 6 jolts per axis and direction

Downloads
Data sheet
Quickstart
Operating Manual
Software
3D CAD / CAE

Drawings
Drawings
Connection diagram
Pin assignment
Beam characteristic (typically)
Laser warning

Akcesoria
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Nr artykułu: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZPOWS-ALL.24V
Test unit for sensors

Nr artykułu: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I
Mounting accessories
11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories

Nr artykułu: 11120705

  • Fitting for PosCon and OM70
  • Mounting at an angle of 90°
  • Bracket and mounting hardware incl. Torx wrench
Connectors and mating connectors
ESG 34FH0200G
Connector M12, 8 pin, straight, 2 m, shielded

Nr artykułu: 10127844

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers

ESG 34FH0500G
Connector M12, 8 pin, straight, 5 m, shielded

Nr artykułu: 10129332

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Suitable for flexible cable carriers

ESG 34FH1000G
Connector M12, 8 pin, straight, 10 m, shielded

Nr artykułu: 10129333

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 33FH0200G
Connector M12, 8 pin, angular, 2 m, shielded

Nr artykułu: 11053961

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 33FH0500G
Connector M12, 8 pin, angular, 5 m, shielded

Nr artykułu: 11053962

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 33FH1000G
Connector M12, 8 pin, angular, 10 m, shielded

Nr artykułu: 10170054

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Suitable for flexible cable carriers

Cables with open-ended wires
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11233242

Nr artykułu: 11233242

  • M12, female, A-coded, 8-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11232237

Nr artykułu: 11232237

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11233243

Nr artykułu: 11233243

  • M12, female, A-coded, 8-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11233244

Nr artykułu: 11233244

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11233245

Nr artykułu: 11233245

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11233246

Nr artykułu: 11233246

  • M12, female, A-coded, 8-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11233247

Nr artykułu: 11233247

  • M12, female, A-coded, 8-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233249

Nr artykułu: 11233249

  • M12, female, A-coded, 8-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233250

Nr artykułu: 11233250

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233251

Nr artykułu: 11233251

  • M12, female, A-coded, 8-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233252

Nr artykułu: 11233252

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233253

Nr artykułu: 11233253

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233254

Nr artykułu: 11233254

  • M12, female, A-coded, 8-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233255

Nr artykułu: 11233255

  • M12, female, A-coded, 8-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11233075

Nr artykułu: 11233075

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11231001

Nr artykułu: 11231001

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11233076

Nr artykułu: 11233076

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11230410

Nr artykułu: 11230410

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11231002

Nr artykułu: 11231002

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11233077

Nr artykułu: 11233077

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11233078

Nr artykułu: 11233078

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
CAM12.A8-11232716

Nr artykułu: 11232716

  • M12, female, A-coded; 8-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
CAM12.A8-11232724

Nr artykułu: 11232724

  • M12, female, A-coded; 8-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
Connection cables
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11233060

Nr artykułu: 11233060

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11231005

Nr artykułu: 11231005

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11233061

Nr artykułu: 11233061

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11230439

Nr artykułu: 11230439

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11231006

Nr artykułu: 11231006

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11233062

Nr artykułu: 11233062

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11233063

Nr artykułu: 11233063

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11233065

Nr artykułu: 11233065

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11231007

Nr artykułu: 11231007

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11233066

Nr artykułu: 11233066

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11230440

Nr artykułu: 11230440

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11231008

Nr artykułu: 11231008

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11233067

Nr artykułu: 11233067

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11233068

Nr artykułu: 11233068

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233095

Nr artykułu: 11233095

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230365

Nr artykułu: 11230365

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231012

Nr artykułu: 11231012

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230442

Nr artykułu: 11230442

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231013

Nr artykułu: 11231013

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233096

Nr artykułu: 11233096

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233097

Nr artykułu: 11233097

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11233099

Nr artykułu: 11233099

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11233100

Nr artykułu: 11233100

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11233101

Nr artykułu: 11233101

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11230443

Nr artykułu: 11230443

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11231015

Nr artykułu: 11231015

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11233102

Nr artykułu: 11233102

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11233103

Nr artykułu: 11233103

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11233105

Nr artykułu: 11233105

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11231017

Nr artykułu: 11231017

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11233106

Nr artykułu: 11233106

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11230444

Nr artykułu: 11230444

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11231018

Nr artykułu: 11231018

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11233107

Nr artykułu: 11233107

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11233108

Nr artykułu: 11233108

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! KSG 34A/KSG45AR0200G/E

Nr artykułu: 11700903

  • M12, male;, D-coded, 4-poles PUR, 200 cm, shielded; RJ45, male, A-coded, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR0500G/E

Nr artykułu: 11700905

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0200G/E

Nr artykułu: 11701260

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR1000G/E

Nr artykułu: 11700904

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0500G/E

Nr artykułu: 11701261

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR1000G/E

Nr artykułu: 11701262

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils

Na szczyt