Dane techniczne
datos generales
Special type
  • Liquid level sensor for wastewater
Nominal sensing distance Sn
  • 0,1 mm
Mounting type
  • Non-flush
GND electrode
  • No
Temperature drift
  • ± 20 %
Sensitivity adjustment
  • No
Output indicator
  • LED yellow
Measurement type
  • Contact with medium
Detection of non-conductive media
  • No
Fill level detection through container
  • No
Liquids in direct contact
  • Yes
Object detection / bulk goods
  • No
Datos eléctricos
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • NPN make function (NO)
Output current
  • < 200 mA
Voltage drop Vd
  • < 2,5 VDC
Switching frequency
  • 15 Hz
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Type
  • Cylindrical threaded
Housing material
  • POM
Material (screw nut)
  • POM
Material (gasket)
  • EPDM50
Dimension
  • 12 mm
Housing length
  • 39,5 mm
Rodzaj przyłącza
  • Cable, L=2 m
Temperatura pracy
  • 0 … +50 °C
Stopień ochrony
  • IP 67

Pliki do pobrania
Data sheet
3D CAD / CAE

Rysunki
Drawings
Schemat łączeniowy

Akcesoria
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Nr artykułu: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Nr artykułu: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

Na szczyt