Technical data
General data
Special type
  • Adhesion compensation
Nominal sensing distance Sn
  • 6 mm
Nominal sensing distance Sn adjustable
  • 0.5 … 6 mm
Mounting type
  • Flush with container outer wall
Sensitivity adjustment
  • Teach-in: remote
Output indicator
  • LED yellow
Power on indication
  • LED green
Measurement type
  • Contactless
Field of application
Detection of non-conductive media
  • Yes (water-based liquids)
Fill level detection through container
  • Yes
Liquids in direct contact
  • No
Object detection / bulk goods
  • No
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 70 mA
Output circuit
  • Push-pull
Output current
  • ≤50 mA
Voltage drop Vd
  • <3 VDC
Switching frequency
  • 5 Hz
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Housing material
  • PP/PA
Dimension
  • 40 mm
Housing length
  • 40 mm
Depth
  • 10 mm
Connection types
  • Cable PVC 4 x 0,14, 2 m
Ambient conditions
Operating temperature
  • -25 … +60 °C
Storage temperature
  • -40 … +80 °C
Shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 30 g / 11 ms, 6 jolts per axis and direction
Vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis
  • 30 min endurance at f = 55 Hz per axis
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top