Through hollow shaft ø27 mm |
Insulated through hollow shaft ø0.375...1 inch |
|
|
|
|
Technical data - electrical ratings | ||
Accuracy | ≤60 arc-seconds | |
Approval | UL approval / E217823 | UL approval / E240061 RoHS compliant EU guideline 2011/65/EC CE |
Consumption typ. | 80 mA (5 VDC, w/o load) 60 mA (24 VDC, w/o load) |
|
Consumption w/o load | ≤40 mA (24 VDC) ≤130 mA (4.75 VDC) + output load, max. 250 mA |
|
Emitted interference | EN 61000-6-3 | EN 61000-6-3 |
Interference immunity | EN 61000-6-2 | EN 61000-6-2 |
Output frequency | ≤300 kHz (24K) ≤1300 kHz (05A) |
≤300 kHz (TTL) ≤160 kHz (HTL) |
Output signals | A 90° B, N + inverted | A, B, Z A, B, Z + complement, ½ cycle index gated with negative B channel |
Output stages | Antivalent Push-pull short-circuit proof |
Linedriver (TTL, 7272) Vout = 5 V, short-circuit proof Push-pull (HTL, 7272) Vout = Vin, short-circuit proof |
Pulses per revolution | 10000 … 320000 | 1024 … 80000 |
Reference signal | Zero pulse, programmable | |
Reverse polarity protection | Yes | |
Sensing method | Optical | Optical |
Voltage supply | 5 VDC ±10 % 10...30 VDC |
4.75...30 VDC |
Technical data - mechanical design | ||
Admitted misalignment | 0.004" (0.1016 mm) radial TIR (end of shaft) 0.01" (0.254 mm) axial |
|
Bearing | 52100 SAE high carbon steel (ABEC 5) | |
Bore runout | 0.0016" (0.04 mm) TIR max. | |
Connection | Connector M23, 12-pin Cable 2 m |
MIL-connector, 7-pin MIL-connector, 10-pin Cable (AWG26 wire) |
Material | Housing: aluminium Flange: aluminium |
Housing: aluminium, powder-coated Shaft: stainless steel |
Operating speed | ≤12000 rpm (IP 42) ≤6000 rpm (IP 65) |
≤5000 rpm (see temperature diagram) |
Operating temperature | -20...+85 °C | -40...+212 °F (-40...+100 °C), (fixed cable): see temperature diagram |
Operating torque typ. | 0.0075 Nm (IP 42) 0.03 Nm (IP 64) |
|
Protection EN 60529 | IP 65 IP 42 |
IP 54 IP 65 IP 67 |
Relative humidity | 95 % non-condensing | 98 % non-condensing |
Resistance | EN 60068-2-6 Vibration 10 g, 10-200 Hz EN 60068-2-27 Shock 50 g, 11 ms |
EN 60068-2-6 Vibration 20 g, 60-2000 Hz EN 60068-2-27 Shock 200 g, 6 ms |
Rotor moment of inertia | 2.3 oz-in² (420 gcm²) | |
Service life | Bearing: typ. 13 billion rev. (89000 h/2500 rpm) | |
Shaft type | ø27 mm (through hollow shaft) | ø0.375...1" (ø9.525...25.4 mm) (through hollow shaft isolated) |
Size (flange) | ø80 mm | ø3.15" (ø80 mm) |
Starting torque | ≤3 in-oz (77 °F, IP 65) ≤0.02 Nm (+25 °C, IP 65) |
|
Weight approx. | 500 g | 23 oz. 660 g |