Technical data
General data
Operating principle
  • Diffuse type
Fiber optic head
  • Rectangular
Operating temperature
  • -55 … +70 °C
Exit angle
Fiber optics can be shortened to length
  • Yes
Integrated lens
  • Yes
Adaptable lens
  • No
Infrared light compatibility (1450 nm)
  • No
Smallest object recognizable
  • 0.1 mm
Mechanical data
Array width
  • 10 mm
Width / diameter (head)
  • 18 mm
Height / length (head)
  • 25 mm
Depth (head)
  • 6 mm
Material (head)
  • Die-cast zinc
Bending radius (fixed)
  • 25 mm
Bending radius (mobile)
  • 0 mm
Cable jacket diameter
  • 2.2 mm
Material cable jacket
  • PE
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 200 cm

Downloads
Data sheet

Diagrams
Sensing distance diagram

Drawings
Drawings

Accessories
Mounting accessories
10119911
Mounting bracket Ø 2,2 mm

Article no.: 10119911

  • Material: Aluminum
Fitting fiber optic sensors
OF10.FR-GW2J.B2NV/A014
Fiber optic sensors - OF10

Article no.: 11252204

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk suppression between two sensors without cables
  • Six AUTOSET modes
  • IO-Link interface independent of the switching output (dual channel)
  • Extended parameterization options and additional diagnostic data
OF10.FR-GW2J.B2CV/A014
Fiber optic sensors - OF10

Article no.: 11244386

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk suppression between two sensors without cables
  • Six AUTOSET modes
  • IO-Link interface independent of the switching output (dual channel)
  • Extended parameterization options and additional diagnostic data
OF10.FR-PW1B.B2N
Fiber optic sensors - OF10

Article no.: 11224111

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
OF10.FR-NW1B.B2CV
Fiber optic sensors - OF10

Article no.: 11224008

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
OF10.FR-NW1B.B2N
Fiber optic sensors - OF10

Article no.: 11224009

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
OF10.FR-PW1B.B2CV
Fiber optic sensors - OF10

Article no.: 11224110

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
OF10.FR-GW2J.B2N/A014
Fiber optic sensors - OF10

Article no.: 11244384

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk suppression between two sensors without cables
  • Six AUTOSET modes
  • IO-Link interface independent of the switching output (dual channel)
  • Extended parameterization options and additional diagnostic data
FVDK 10N5101
Fiber optic sensors

Article no.: 10162867

  • pulsed red LED
  • NPN
  • potentiometer, 270°
  • cable, 2 m
  • -25 … 55 °C
  • IP 40
FVDK 10N5101/S35A
Fiber optic sensors

Article no.: 10162865

  • pulsed red LED
  • NPN
  • potentiometer, 270°
  • connector M8
  • -25 … 55 °C
  • IP 40
FVDK 10P5101
Fiber optic sensors

Article no.: 10162866

  • pulsed red LED
  • PNP
  • potentiometer, 270°
  • cable, 2 m
  • -25 … 55 °C
  • IP 40
FVDK 10P5101/S35A
Fiber optic sensors

Article no.: 10162864

  • pulsed red LED
  • PNP
  • potentiometer, 270°
  • connector M8
  • -25 … 55 °C
  • IP 40
FVDK 10N66Y0
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045446

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
FVDK 10N66Y0/S35A
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045448

  • pulsed red LED
  • NPN
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
FVDK 10N66YR
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045460

  • pulsed red LED
  • NPN
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P66Y0
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045445

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P66Y0/S35A
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045447

  • pulsed red LED
  • PNP
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
FVDK 10P66YR
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045449

  • pulsed red LED
  • PNP
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P66ZR
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214490

  • pulsed red LED
  • PNP
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P66Z0/S35A
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214493

  • pulsed red LED
  • PNP
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
FVDK 10P66Z0
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214478

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
FVDK 10N66ZR
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214492

  • pulsed red LED
  • NPN
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
FVDK 10N66Z0/S35A
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214494

  • pulsed red LED
  • NPN
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
FVDK 10N66Z0
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214479

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
FVDK 10N66YM
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045462

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
FVDK 10N66YS
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045464

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P66YM
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045461

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
FVDK 10P66YS
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045463

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40

To the top