|
EIL576S-T
|
Size (flange)
|
Shaft type
- ø10 mm (through hollow shaft)
- ø12 mm (through hollow shaft)
- ø14 mm (through hollow shaft)
|
Output stages
|
Approval
- SIL2 (DIN EN IEC 61508-1:2010 / IEC 61800-5-2:2016 Category 3, PLd EN ISO 13849-1:2015) With a redundant use: SIL3 (DIN EN IEC 61508-1:2010 / IEC 61800-5-2:2016 Category 4, PLe EN ISO 13849-1:2015)
|
|
|
|