Dados técnicos
dados gerais
Scanning range Sd
  • 30 … 200 mm
Scanning range far limit Sde
  • 30 … 200 mm
Hysteresis typ.
  • 4 % Sde
Repeat accuracy
  • 0,5 mm
Temperature drift
  • < 0,18 % Sde/K
Response time ton
  • < 7 ms
Release time toff
  • < 7 ms
Sonic frequency
  • 380 kHz
Adjustment
  • Teach-in
Alignment aid
  • Target indication flashing
Output indicator
  • Green LED / red LED
Dados Elétricos
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Output circuit
  • Push-pull
Output current
  • 100 mA
Voltage drop Vd
  • <2 VDC
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Dados mecânicos
Design
  • Rectangular
Housing material
  • PA 12
Width / diameter
  • 8,6 mm
Height / length
  • 55 mm
Depth
  • 24,5 mm
Connection types
  • Cable PUR 4 x 0,08, 2 m
Condições ambientais
Operating temperature
  • 0 … +60 °C
Protection class
  • IP 67

Transferências
Data sheet
Quickstart
Certificates / approvals
CAD
EPLAN

Diagramas
Typical sonic cone profile