• Imagem
  • Nome do produto
  • Size (flange)
  • Shaft type
  • Rubber friction wheel
  • Connection
  • Open-circuit voltage

Filtrar por atributos

Rubber friction wheel

Open-circuit voltage

Imagem Nome do produto Size (flange) Shaft type Rubber friction wheel Connection Open-circuit voltage
GTF 7 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Connection
  • Screw terminal connector
Open-circuit voltage
  • 10...60 mV per rpm
Contato
GTF7.16L/460 KM274999

Artigo nº: 11081493

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Connection
  • Screw terminal connector
Open-circuit voltage
  • 60 V per 1000 rpm
Contato
GTF7.16L/460 KM982792G06

Artigo nº: 11085126

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Rubber friction wheel
  • 37,5 mm
Connection
  • Screw terminal connector
Open-circuit voltage
  • 60 V per 1000 rpm
Contato
GTF7.16L/460 KM982792G07

Artigo nº: 11085128

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Rubber friction wheel
  • 75 mm
Connection
  • Screw terminal connector
Open-circuit voltage
  • 60 V per 1000 rpm
Contato
GTF7.16L/460 KM982792G13

Artigo nº: 11094698

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Rubber friction wheel
  • 37,5 mm
Connection
  • Screw terminal connector
  • Cable 12.5 m
Open-circuit voltage
  • 60 V per 1000 rpm
Contato
GTF7.16L/460 KM982792G25

Artigo nº: 11094700

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Rubber friction wheel
  • 75 mm
Connection
  • Screw terminal connector
  • Cable 12.5 m
Open-circuit voltage
  • 60 V per 1000 rpm
Contato
GTF7.16L/460 KM982792G33

Artigo nº: 11080292

Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30 mm solid shaft (without key)
Rubber friction wheel
  • 37,5 mm
Connection
  • Screw terminal connector
  • Cable 9.5 m
Open-circuit voltage
  • 60 V per 1000 rpm
Contato

Não encontrou o que estava procurando?

Para o topo