Technical data
Technical data
Dimensions
  • ø30.5 x 6.8 mm
Bore
  • ø22.1 mm
Sensing
  • Radial magnetic ring
Number of poles
  • 32
Mounting type
  • Bonding
Operating speed
  • ≤6000 rpm
Operating temperature
  • -40...+100 °C
Rotor moment of inertia
  • 17 gcm²
Weight approx.
  • 9 g
Material
  • Ferrite plastic-bonded
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27 Shock 500 g, 1 ms
Coercitivity approx.
  • 175 kA/m (20 °C)

Downloads
Data sheet
3D CAD / CAE
  • Magnetic ring, for bonding, ID=22.1 mm (EBS.R-FNxxx.B022.N0A.P0031)


To the top