Technical data
Technical data
Voltage supply
  • 60 VDC
Core diameter
  • 1.00 +0.05 mm
Cable length
  • 2 m, 5 m, 10 m (further length upon request)
Cable type
  • LiY(C)11Y 10x0.14 mm² (shielded cable)
Bending radius
  • 5 x cable diameter
Outer diameter
  • 6 ±0.2 mm
Operating temperature
  • -40...+105 °C
Conductor resistance
  • <140 Ω/km (20 °C)
Material
  • Cable sheath: PUR black

Downloads

Drawings
Drawings

Para o topo