Technical data
general data
mounting type
  • flush
measuring distance Sd
  • 0 … 4 mm
resolution
  • < 0,001 mm (stat.)
  • < 0,005 mm (dynam.)
repeat accuracy
  • < 0,01 mm
linearity error
  • ± 80 µm (S = 1 ... 3 mm)
  • ± 280 µm (S = 0 ... 4 mm)
temperature drift
  • ± 2 % (Full Scale; 0 ... +60 °C)
  • ± 3 % (Full Scale; -25 ... +75 °C)
electrical data
response time (factory characteristic)
  • < 1 ms
voltage supply range +Vs
  • 12 … 36 VDC
current consumption max. (no load)
  • 10 mA
output circuit
  • voltage output
output signal
  • 0 ... 10 VDC
load resistance
  • > 4000 Ohm
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • cylindrical threaded
housing material
  • brass nickel plated
dimension
  • 12 mm
housing length
  • 50 mm
connection types
  • connector M12
tightening torque max.
  • 15 Nm (A: 10 Nm)
ambient conditions
operating temperature
  • -25 … +75 °C
protection class
  • IP 67

Downloads
3D CAD data
assembly instruction
operating instructions
Certificates / approvals

Drawings

dimension drawing

connection diagram

pin assignment


Accessories
peripherals
11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

mounting accessories
10151720
Sensofix series 12 round, Mounting accessories

Article no.: 10151720

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

connectors and mating connectors
ESG 34SH0200
Connectors and mating connectors

Article no.: 10133852

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34SH0500
Connectors and mating connectors

Article no.: 10133853

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34SH1000
Connectors and mating connectors

Article no.: 10135247

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33SH0200
Connectors and mating connectors

Article no.: 10127797

ESW 33SH0500
Connectors and mating connectors

Article no.: 10127798

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33SH1000
Connectors and mating connectors

Article no.: 10127799

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH0200G
Connectors and mating connectors

Article no.: 11046262

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESG 34AH0500G
Connectors and mating connectors

Article no.: 11046263

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 34AH1000G
Connectors and mating connectors

Article no.: 10125473

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH0200G
Connectors and mating connectors

Article no.: 11046259

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH0500G
Connectors and mating connectors

Article no.: 11046260

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH1000G
Connectors and mating connectors

Article no.: 10126464

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers


To the top