Technical data
general data
mounting type
  • flush
measuring distance Sd
  • 0 … 2 mm
resolution
  • < 0,001 mm (stat.)
  • < 0,005 mm (dynam.)
repeat accuracy
  • < 0,02 mm
linearity error
  • ± 120 µm
temperature drift
  • ± 5 % (Full Scale)
electrical data
response time (factory characteristic)
  • < 1 ms
voltage supply range +Vs
  • 12 … 30 VDC
current consumption max. (no load)
  • 8 mA
output circuit
  • voltage output
output signal
  • 0 ... 10 VDC
load resistance
  • > 4000 Ohm
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • rectangular
housing material
  • die-cast zinc nickel plated
dimension
  • 8 mm
housing length
  • 16 mm
connection types
  • cable PVC, 2 m
ambient conditions
operating temperature
  • 10 … +60 °C
protection class
  • IP 67

Downloads
3D CAD data
assembly instruction

Drawings

dimension drawing

connection diagram


Accessories
peripherals
11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)


To the top