Technical data
General data
Special type
  • Suppression of interfering objects
Scanning range Sd
  • 0.3 … 5 m
Version
  • Multi-object (ground & crop)
  • Spray-drift suppression
Repeat accuracy
  • 6.5 mm
Temperature drift
  • ≤ ± 3 % Sd (Full Scale: ± 15 mm)
Power on indication
  • LED green
Carrier frequency
  • 122 … 123 GHz
Band width
  • 1 GHz
Linearity error
  • ± 0.3 %
Modulation type
  • FMCW
Transmitting power (EIRP)
  • < +20 dBm
Aperture angle
  • 6 °
MTTF
  • > 126 years
Approvals/certificates
  • FCC / CFR-47 part 15 (USA)
  • RSS-210 Issue 10 (Canada)
  • EN 305 550-1 V.1.2.1 (European Union)
  • EN 305 550-2 V.1.2.1 (European Union)
  • EN 61000-6-2
  • EN 61000-6-3
  • EN 50581
  • EN 13309
  • EN ISO 14982
  • ISO 13766
Electrical data
Voltage supply range +Vs
  • 9 … 32 VDC
Current consumption max. (no load)
  • 160 mA
Baud rate
  • 250 kBaud (500 kBaud)
Output rate
  • 1 … 100 Hz
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Output circuit
  • CAN (5 V), CAN SAE J1939
Mechanical data
Design
  • Cubic with M6 mounting holes
Housing material
  • Polyamid (glass fiber reinforced), aluminium
Width / diameter
  • 97 mm
Height / length
  • 84 mm
Depth
  • 42.5 mm
Connection types
  • Connector AMPSEAL 16 4 pin
Tightening torque max.
  • 15 Nm (min. 12 Nm)
Ambient conditions
Operating temperature
  • -40 … +70 °C
Storage temperature
  • -40 … +85 °C
Protection class
  • IP 69K
  • IP 68
Shock (semi-sinusoidal)
  • 50 g / 11 ms, 18 jolts per axis and direction
Particle impact
  • Gravel acc. to EN 11124-2: gravel pressure 2 bar, 2 cycles
Random vibration
  • IEC 60068-2-64
  • Frequency : 5 … 2000 Hz
  • Overall Grms: 11,55 Grms
  • Axis: all 3 axes / 8h per axis
Salt environment
  • ISO 9227
  • 48h / +35 °C / pH=6,5 ... 7,2 / 5 % sodium chloride solution
Chemical resistance
  • Brush test with typical chemicals in agriculture, mobile machines (soak 168h)
Combined environment
  • 32 VDC / -40 … +85 °C / 0 ... 70 % RH: 100 cycles / 12h per cycle

Software
Software
  • Software – CAN database (DBC File) V1.0.4 R600V.DAE0-11209335


Downloads
Data sheet
Quickstart
Operating Manual
Certificates / approvals
CAD
EPLAN

Drawings
Drawings
Pin assignment

Accessories
Cables with open-ended wires
The selected altAttribute does not exist! ZCABL-ALL.AMP0300

Article no.: 11213075

  • Ampseal 16 776524-1
  • 4-wire cable
  • TPU / PVC 

To the top