Technical data
Fixing
Article number
  • 11003060
Name
  • Mounting Adapter Type B (Tripod)
Features
    • easy camera mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 17g)
    • UNC ¼”- 20 thread for mounting (tripod thread)

Cable
Article number
  • 10170048
Name
  • cable GigE RJ45/RJ45, 3,0 m
Features
    • GigE cable
    • RJ45/RJ45
    • CAT7
    • length 3,0 m

Process interface cable
Article number
  • 11118810
Name
  • shielded cable 8 wires, 5,0 m (Z-ESG 32FP0500G)
Features
    • shielded cable
    • M8 female connector
    • 8-pin
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m

     

Article number
  • 11118799
Name
  • cable 8 wires, 5,0 m (Z-KSG 32FP0500G)
Features
    • shielde cable
    • M8 male connector
    • 8 pole
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m

Interface card
Article number
  • 11168453
Name
  • PCI-1672PC Dual PoE (ZVA-PCIe-1672PC)
Features
    • 2 port GigE to PCI Express host adapter
    • RJ45 connector
    • chipset: Intel® I350-AM2
    • Power over Ethernet, IEEE 802.3af compliant, support class 0, 1, 2, 3, and 4, provides up to 15,4 Watt
    • tested Jumbo Frames: 9 kByte
    • Note: 4 lane PCI Express connector required

Power supply
Article number
  • 11122415
Name
  • Power Supply Kit LX PX VCXG int.
Features
    • power supply 12V/2,0A international with adapters for EU, US, UK, AU, KR and power supply and process interface adapter cable for LX, PX and VCXG cameras
    • length 5,0 m


Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer VisualApplets SDK v2.x (Windows)

  • Baumer SmartApplets SDK Binarization v1.x

  • Baumer SmartApplets SDK HDR v1.x

  • Baumer SmartApplets SDK Image Aggregation v1.x

  • Baumer SmartApplets SDK JPEG v1.x

  • Baumer SmartApplets SDK Line Scan Emulation v1.x

  • Baumer SmartApplets SDK Object Extraction v1.x


To the top