기술 데이터
Allgemeine Daten
Einbauart
  • Bündig
Nennschaltabstand Sn
  • 4 mm
Schalthysterese
  • 3 … 20 % von Sr
Schaltzustandsanzeige
  • LED rot
Elektrische Daten
Schaltfrequenz
  • 2 kHz
Betriebsspannungsbereich +Vs
  • 10 … 30 VDC
Stromaufnahme max. (ohne Last)
  • 10 mA
Ausgangsschaltung
  • NPN Öffner (NC)
Spannungsabfall Vd
  • < 2 VDC
Ausgangsstrom
  • < 200 mA
kurzschlussfest
  • Ja
verpolungsfest
  • Ja
Mechanical data
Type
  • Rectangular
Material (sensing face)
  • PBT
Housing material
  • Brass nickel plated
Dimension
  • 12 mm
Housing length
  • 23,5 mm
Connection types
  • Connector M5
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

다운로드
Data sheet
3D CAD / CAE

도면
Drawings
Connection diagram

부속품
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

제품번호: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

제품번호: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Connectors and mating connectors
ESG 05SP0200
Connector M5, 3 pin, straight, 2 m

제품번호: 10144020

  • Connecting cable for Connector type M5
  • 2 m
  • Unshielded

ESG 05SP0500
Connector M5, 3 pin, straight, 5 m

제품번호: 10144021

  • Connecting cable for Connector type M5
  • 5 m
  • Unshielded

ESG 05SP1000
Connector M5, 3 pin, straight, 10 m

제품번호: 10153907

  • Connecting cable for Connector type M5
  • 10 m
  • Unshielded

ESW 05SP0200
Connector M5, 3 pin, angular, 2 m

제품번호: 10144022

  • Connecting cable for Connector type M5
  • 2 m
  • Unshielded

ESW 05SP0500
Connector M5, 3 pin, angular, 5 m

제품번호: 10144023

  • Connecting cable for Connector type M5
  • 5 m
  • Unshielded


맨 위로