Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Consumption w/o load
  • ≤300 mA (24 VDC)
Initializing time
  • ≤ 1000 ms after power on
Output signals
  • A+, B+, R+, A-, B-, R-
Sensing method
  • Magnetic
Status indicator
  • Color-LED, system OK output
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Technical data - electrical ratings (square-wave)
Pulses per revolution
  • 512 … 131072
Phase shift
  • 90 ° ±2°
Duty cycle
  • 45…55 %
Reference signal
  • Zero pulse, width 90°
Output frequency
  • ≤500 kHz (HTL)
  • ≤2 MHz (TTL)
Output stages
  • HTL
  • TTL/RS422
Technical data - electrical ratings (SinCos)
Sinewave cycles per revolution
  • 512 … 16384
Phase shift
  • 90 ° ±2°
Reference signal
  • Zero pulse, width 360°
Output frequency
  • ≤500 kHz
Output stages
  • SinCos 1 Vpp
Technical data - mechanical design
Dimensions (sensor head)
  • 165 x 25 x 93 mm
Shaft type
  • ø300...3185 mm (through hollow shaft)
Axial tolerance
  • ±5 mm (belt to head)
Radial tolerance
  • 1…3 mm (belt to head)
Protection EN 60529
  • IP 67
Operating speed
  • ≤1850 rpm (ø300 mm)
  • ≤150 rpm (ø1500 mm)
Material
  • Housing sensing head: aluminium alloy
  • Magnetic belt: stainless steel (1.4310)
Operating temperature
  • -40...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 300 g, 6 ms
Weight approx.
  • 730 g (head)
  • 120 g (belt/m), 17 g (lock)
Connection
  • Flange connector M23, 12-pin

Downloads
Data sheet
Operating Manual
Brochures / Catalogs
Declaration of conformity
CAD

Accessories
Connectors and cables
Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.

Mating connector M23, solder version, 12-pin, CW

Article no.: 11068549

Mating connector M23 in solder version (12-pin, female , CW) for cable connection to the flange connector M23 (12-pin, male , CCW).


To the top