Technical data
general data
version
  • full metal
sensor type
  • hall sensor
working distance max.
  • <0,5 mm (module 1), <2,5 mm (module 3)
min. gear size
  • > module 1
gear width
  • > 6 mm
gear material
  • ferromagnetic
electrical data
switching frequency range
  • 0 … 15 kHz
voltage supply range +Vs
  • 8 … 28 VDC
current consumption max. (no load)
  • 20 mA
output A
  • push-pull
output B
  • push-pull
voltage drop Vd
  • < 5 VDC
short circuit protection
  • yes
reverse polarity protection
  • yes, Vs to GND
mechanical data
type
  • cylindrical threaded
housing material
  • stainless steel
dimension
  • 12 mm
housing length
  • 60 mm
installation aid
  • keyway
connection types
  • cable FEP, 2 m
front of sensor durable against pressure
  • 20 bar
ambient conditions
operating temperature
  • -40 … +120 °C
protection class (sensing face)
  • IP 68
protection class (sensor)
  • IP 67

Downloads
3D CAD data
assembly instruction
Certificates / approvals

Drawings

dimension drawing

connection diagram


Accessories
peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11087165
Test unit for sensors, Peripherals

Article no.: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I

mounting accessories
10151720
Sensofix series 12 round, Mounting accessories

Article no.: 10151720

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel


To the top