Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 20...28 VDC
Consumption typ.
  • 25 mA (5 VDC, w/o load)
  • 30 mA (24 VDC, w/o load)
Pulses per revolution
  • 2 … 1024
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Magnetic
Output frequency
  • ≤320 kHz
Output signals
  • A 90° B, N + inverted
Output stages
  • Antivalent
  • Push-pull short-circuit proof
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø30 mm
Shaft type
  • ø6 mm solid shaft
  • ø8 mm solid shaft
Admitted shaft load
  • ≤30 N axial
  • ≤50 N radial
Flange
  • Synchro flange
Protection EN 60529
  • IP 67
Operating speed
  • ≤6000 rpm
Starting torque
  • ≤1.3 Ncm
Material
  • Housing: steel zinc-coated
  • Flange: stainless steel 1.4305
Operating temperature
  • -40...+85 °C (only 5 VDC)
  • -40...+65 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 500 g, 6 ms
Connection
  • Connector M9, 5-pin
  • Connector M9, 8-pin
  • Cable 2 m
Weight approx.
  • 100 g

Downloads
Data sheet
Output switch

Drawings

Accessories
Mounting accessories
Clamp set ø10 mm

Article no.: 10106004

  • Set consists of three eccentric fixing
Connectors and cables
Female connector M9, 8-pin, straight

Article no.: 10132983


To the top