To measure continuous level of liquid in the tank, Baumer offers a variety of sensors for all needs. With hydrostatic technology the PLC will receive constant level information even under extreme temperature conditions up to 200 °C in permanent operation.

CIP6_600x338.png
  • Food safety
    EHEDG & 3A approval, excellent accuracy of 0.1% total error
  • Long life cycle
    Robust sensor tip, IP67 & IP69K housing, resistant to high temperature up to 143°C, 16 bar pressure proof
  • Easy to use
    Touch screen, external program device, different hygienic connection portfolio
    Alarm function with color display
  • Easy to read
    Big display, 360° rotation, free text programmable
 
A selection of our matching products:

Questions?

Ask our experts for a free personal appointment. 

Contact us
Savings calculator CIP
Technical and Application Reports / White Paper
To the top