Fast and reliable sensor to detect the maximum and minimum tank levels. The CleverLevel® can be used in all harsh environments and media. Can be set-up to ignore or detect foam. 

CIP4_600x338.png
  • Safety
    Self draining sensor tip, hygienic
    Design, 3A and EHEDG approved
  • Long life cycle
    Robust sensor tip, IP69K housing, resistant to high temperature up to 150°C, 16 bar pressure proof
  • Easy to setup
    Mobile programming tool FlexProgrammer®
    Extensive portfolio of hygienic connections for each application, bright light LED indication
  • Reliability
    Self draining and maintenance free. Can detect or ignore foam and is universal for all types of media
A selection of our matching products:

Questions?

Ask our experts for a free personal appointment. 

Contact us
Savings calculator CIP
Technical and Application Reports / White Paper
To the top