PosCon 3D light section sensors master tasks which used to be up to complex laser measuring systems. Multiple capabilities make the sensor a versatile solution to reliably detect edge positions and object or gap width. There is no need for a separate reflector. Object movements towards and away from the sensor within the measuring field will not impair the measuring result. PosCon 3D will reliably identify any object - independent of its color and surface.

Your benefits at one glance:
Teaser_Quality-Control_Edge-measurement_600x338.png
  • Precise measurement of edge positions, object width or gap dimensions as well as object center positions with one compact sensor
  • Fast and easy set-up (plug & measure)
  • No reflector required
  • Values are displayed directly in mm
  • Measurement of extremely dark objects
  • Flexible mounting up to ± 30° 
  • Very attractive price performance ratio

Measuring tasks:

  • Distance-independent measurement of object edge positions for precise positioning even in tights spots
  • Gap control to ensure e.g. proper closing of objects
  • Width measurement
  • Object center positions
  • Determination of sheet metal thickness

Measurement modes:

  • Edge left
  • Edge right
  • Width
  • Object centering
  • Gap
A selection of our matching portfolio:

Questions?

Ask our experts for a free personal appointment. 

Contact us
To the top