• Image
  • Product name
  • Measuring range
  • Dimensions
  • Type
  • Force direction
  • Availability
0 ... 50 kN
Reset filter

Filter by attributes

Plage de mesure

Direction de la force

Type

Model series

Image Product name Measuring range Dimensions Type Force direction Availability
DLRx L003 Measuring range
  • 0 ... 10 kN
  • 0 ... 20 kN
  • 0 ... 30 kN
  • 0 ... 50 kN
  • 0 ... 100 kN
Dimensions
  • Ø 155 mm x 46 mm
Type
  • Membrane
Force direction
  • Tension/Compression
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top