• Immagine
  • Nome del prodotto
  • Resolution
  • Housing
  • Sensing distance max.
  • Features

Filtrare per caratteristiche

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Version

Immagine Nome del prodotto Resolution Housing Sensing distance max. Features
O200.RP-GW1J.72CV

Articolo n..: 11210550

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.RP-GW1J.72CV/H006

Articolo n..: 11208515

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.RP-GW1J.72NV

Articolo n..: 11210277

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O200.RP-GW1J.72NV/H006

Articolo n..: 11212654

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Tempi di consegna
a sua richiesta
O300.RL-GW1J.72CU

Articolo n..: 11172767

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O300.RL-GW1J.72N

Articolo n..: 11172769

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O300.RP.T-GW1J.72CU

Articolo n..: 11157331

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O300.RP.T-GW1J.72N

Articolo n..: 11157334

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O300H.RL-GW1J.PVCV

Articolo n..: 11172813

Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300H.RL-GW1J.PVNV

Articolo n..: 11172814

Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300H.RP.T-GW1J.PVCV

Articolo n..: 11157335

Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300H.RP.T-GW1J.PVNV

Articolo n..: 11157337

Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
O300W.RL-GW1J.PVN

Articolo n..: 11172815

Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
O300W.RP.T-GW1J.PVN

Articolo n..: 11157338

Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500.RP.T-GW1J.72CU

Articolo n..: 11157339

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
O500.RP.T-GW1J.72O

Articolo n..: 11157351

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
O500H.RP.T-GW1J.PVCV

Articolo n..: 11157354

Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500H.RP.T-GW1J.PVOV

Articolo n..: 11157356

Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
O500W.RP.T-GW1J.PVO

Articolo n..: 11157357

Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+

Non hai trovato quello che cercavi?

In alto