• Image
  • Product name
  • Resolution
  • Housing
  • Sensing distance max.
  • Features
10 … 12 mm
Reset filter

Filter by attributes

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Version

Image Product name Resolution Housing Sensing distance max. Features
O200.GR.F-GW1J.72CV/E026

Article no.: 11210545

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72CV/E026_H006

Article no.: 11210568

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72NV/E026

Article no.: 11210291

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72NV/E026_H006

Article no.: 11212636

Housing
  • 8 mm x 25.1 mm
  • plastic
Sensing distance max.
  • 8 … 13.5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O300.ZL-GW1J.72CU

Article no.: 11176829

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 10 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.ZL-GW1J.72N

Article no.: 11176840

Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 10 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top