• Image
  • Product name
  • Resolution
  • Housing
  • Sensing distance max.
  • Features
300 … 1000 mm
Reset filter

Filter by attributes

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Version

Image Product name Resolution Housing Sensing distance max. Features
O300.SP-GW1J.72CU

Article no.: 11125077

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
O300.SP-GW1J.72N

Article no.: 11125057

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Delivery time
disponibili immediatamente
Inquire
O300.SP.T-GW1J.72CU

Article no.: 11136905

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
O300.SP.T-GW1J.72N

Article no.: 11136906

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
O300H.SP-GW1J.PVCV

Article no.: 11127754

Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
a sua richiesta
Inquire
O300H.SP-GW1J.PVNV

Article no.: 11136904

Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
a sua richiesta
Inquire
O300H.SP.T-GW1J.PVCV

Article no.: 11136925

Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
disponibili immediatamente
Inquire
O300H.SP.T-GW1J.PVNV

Article no.: 11136926

Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
disponibili immediatamente
Inquire
O300W.SP-GW1J.PVN

Article no.: 11127758

Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
disponibili immediatamente
Inquire
O300W.SP.T-GW1J.PVN

Article no.: 11136922

Housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
disponibili immediatamente
Inquire
O500.GP-GW1J.72CU

Article no.: 11125084

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Delivery time
on request
Inquire
O500.GP-GW1J.72O

Article no.: 11125079

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-GW1J.72CU

Article no.: 11125089

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP.T-GW1J.72CU/B005

Article no.: 11136920

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP.T-GW1J.72O/B005

Article no.: 11136921

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500H.GP-GW1J.PVCV

Article no.: 11125101

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.GP-GW1J.PVOV

Article no.: 11125102

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP-GW1J.PVCV

Article no.: 11125106

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP-GW1J.PVOV

Article no.: 11125107

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP.T-GW1J.PVCV/B005

Article no.: 11136929

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP.T-GW1J.PVOV/B005

Article no.: 11136930

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.GP-GW1J.PVO

Article no.: 11125092

Housing
  • 20.2 mm x 47.2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.GP-GW1J.PVO/H002

Article no.: 11137000

Housing
  • 20.2 mm x 47.9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP-GW1J.PVO

Article no.: 11125098

Housing
  • 20.2 mm x 47.2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP-GW1J.PVO/H002

Article no.: 11137002

Housing
  • 20.2 mm x 47.9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP.T-GW1J.PVO/B005

Article no.: 11136924

Housing
  • 20.2 mm x 47.2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
OT500.SL-GDGQJ.72F

Article no.: 11240054

Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 500 … 2500 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Push-pull
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Inquire
O500W.SP-GW1J.PVO/H002_B005

Article no.: 11137003

Housing
  • 20.2 mm x 47.9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 1200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire

Did not find what you were looking for?

To the top