• Image
  • Product name
  • Resolution
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Product group

Scanning range

Light source

Connection types

Output circuit/interface

Type

Dimension

Housing version

Protection class/approvals

Version

Image Product name Resolution Housing Sensing distance max. Features
O300H.GL-GW1J.PVCV

Article no.: 11171768

Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Delivery time
a sua richiesta
Inquire
O300H.GL-GW1J.PVNV

Article no.: 11171769

Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Delivery time
a sua richiesta
Inquire
O300H.GP-GW1J.PVCV

Article no.: 11127745

Housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Delivery time
immediately available
Inquire
O300H.GP-GW1J.PVNV

Article no.: 11157157

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.RL-GW1J.PVCV

Article no.: 11172813

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.RL-GW1J.PVNV

Article no.: 11172814

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.RP.T-GW1J.PVCV

Article no.: 11157335

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.RP.T-GW1J.PVNV

Article no.: 11157337

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 3.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SL-GW1J.PVCV

Article no.: 11179007

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SL-GW1J.PVNV

Article no.: 11179008

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SP-GW1J.PVCV

Article no.: 11127754

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SP-GW1J.PVNV

Article no.: 11136904

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SP.T-GW1J.PVCV

Article no.: 11136925

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SP.T-GW1J.PVNV

Article no.: 11136926

Housing
  • 16.5 mm x 34.6 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.GL-GW1J.PVN

Article no.: 11171770

Housing
  • 16.5 mm x 34.7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.GP-GW1J.PVN

Article no.: 11127755

Housing
  • 16.5 mm x 34.7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.RL-GW1J.PVN

Article no.: 11172815

Housing
  • 16.5 mm x 34.7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.RP.T-GW1J.PVN

Article no.: 11157338

Housing
  • 16.5 mm x 34.7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 3.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.SL-GW1J.PVN

Article no.: 11179009

Housing
  • 16.5 mm x 34.7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.SP-GW1J.PVN

Article no.: 11127758

Housing
  • 16.5 mm x 34.7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.SP.T-GW1J.PVN

Article no.: 11136922

Housing
  • 16.5 mm x 34.7 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.GP-GW1J.PVCV

Article no.: 11125101

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.GP-GW1J.PVOV

Article no.: 11125102

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.RP.T-GW1J.PVCV

Article no.: 11157354

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.RP.T-GW1J.PVOV

Article no.: 11157356

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 5.5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP-GW1J.PVCV

Article no.: 11125106

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP-GW1J.PVOV

Article no.: 11125107

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP.T-GW1J.PVCV/B005

Article no.: 11136929

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP.T-GW1J.PVOV/B005

Article no.: 11136930

Housing
  • 20.2 mm x 47.7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.GP-GW1J.PVO

Article no.: 11125092

Housing
  • 20.2 mm x 47.2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire

Did not find what you were looking for?

To the top