• Immagine
  • Nome del prodotto
  • Head A
  • Cable
  • Head B/OCE
  • Features/Surrounding
  • Availability

Filtrare per caratteristiche

Head A: Connection

Head A: Angle cable outlet

Head A: Gender

Head A: Coding

Head A: No. of poles

Head A: Degree of protection

Head B: Connection

Head B: Angle cable outlet

Head B: Gender

Head B: Coding

Head B: No. of poles

Head B: Degree of protection

Cable length

External sheath: Material

External sheath: Color

Shielded

Dragchain capable

LED

Labeling Sleeve

Immagine Nome del prodotto Head A Cable Head B/OCE Features/Surrounding Availability
CAM12.A4-11232690

Articolo n..: 11232690

Head A
  • Head A: Connection: M12
  • Head A: Gender: Male
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side A: Yes
Cable
  • Cable length: 400 cm
  • External sheath: Material: PUR
  • Shielded: Sì
  • Conductor structure: 42 × 0,1 mm
  • Wire cross section: 0.34 mm²
  • Cable diameter: 5,3 mm ± 5%
Head B/OCE
  • Head B: Connection: M12
  • Head B: Gender: Female
  • Head B: Angle cable outlet: 90°
  • Head B: No. of poles: 4
  • Head B: Coding: A
  • Head B: Degree of protection: IP65, IP66K, IP67
  • Labeling sleeve side B: Yes
Features/Surrounding
  • Temperature range (fixed): - 25 ...+ 80 °C
  • Dragchain capable: Sì
  • Cable: Torsion capable: Sì
  • Head A: Acid and alkali resistant: No
  • Approvals: CE, cULus, EAC
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto